40-pin (RHA) package image

CC2540F128RHAT ACTIVE

Bluetooth® Low Energy wireless MCU with USB

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2540F128RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG | NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CC2540

  • True Single-Chip BLE Solution: CC2540 Can Run Both Application and BLE Protocol
    Stack, Includes Peripherals to Interface With Wide Range of Sensors, Etc.
  • 6-mm × 6-mm Package
  • RF
    • Bluetooth low energy technology Compatible
    • Excellent Link Budget (up to 97 dB), Enabling Long-Range
      Applications Without External Front End
    • Accurate Digital Received Signal-Strength Indicator (RSSI)
    • Suitable for Systems Targeting Compliance With Worldwide
      Radio Frequency Regulations: ETSI EN 300 328 and
      EN 300 440 Class 2 (Europe), FCC CFR47
      Part 15 (US), and ARIB STD-T66 (Japan)
  • Layout
    • Few External Components
    • Reference Design Provided
    • 6-mm × 6-mm QFN40 Package
  • Low Power
    • Active Mode RX Down to 19.6 mA
    • Active Mode TX (–6 dBm): 24 mA
    • Power Mode 1 (3-µs Wake-Up): 235 µA
    • Power Mode 2 (Sleep Timer On): 0.9 µA
    • Power Mode 3 (External Interrupts): 0.4 µA
    • Wide Supply Voltage Range (2 V–3.6 V)
    • Full RAM and Register Retention in All Power Modes
  • TPS62730 Compatible
    Low Power in Active Mode
    • RX Down to 15.8 mA (3 V Supply)
    • TX (-6 dBm): 18.6 mA (3 V Supply)
  • Microcontroller
    • High-Performance and Low-Power 8051 Microcontroller Core
    • In-System-Programmable Flash, 128 KB or 256 KB
    • 8-KB SRAM
  • Peripherals
    • 12-Bit ADC with Eight Channels and Configurable Resolution
    • Integrated High-Performance Op-Amp and Ultralow-Power Comparator
    • General-Purpose Timers (One 16-Bit, Two 8-Bit)
    • 21 General-Purpose I/O Pins (19× 4 mA, 2× 20 mA)
    • 32-kHz Sleep Timer With Capture
    • Two Powerful USARTs With Support for Several Serial Protocols
    • Full-Speed USB Interface
    • IR Generation Circuitry
    • Powerful Five-Channel DMA
    • AES Security Coprocessor
    • Battery Monitor and Temperature Sensor
    • Each CC2540 Contains a Unique 48-bit IEEE Address
  • Software Features
    • Bluetooth v4.0 Compliant Protocol Stack
      for Single-Mode BLE Solution
      • Complete Power-Optimized Stack, Including Controller and
        Host
        • GAP – Central, Peripheral, Observer, or Broadcaster
          (Including Combination Roles)
        • ATT / GATT – Client and Server
        • SMP – AES-128 Encryption and Decryption
        • L2CAP
      • Sample Applications and Profiles
        • Generic Applications for GAP Central and Peripheral Roles
        • Proximity, Accelerometer, Simple Keys, and Battery GATT Services
      • Multiple Configuration options
        • Single-Chip Configuration, Allowing Application to Run on CC2540
        • Network Processor Interface for Applications Running on an External Microcontroller
      • BTool – Windows PC Application for Evaluation, Development, and Test
    • Development Tools
      • CC2540 Mini Development Kit
      • SmartRF Software
      • Supported by IAR Embedded Workbench Software for 8051
  • APPLICATIONS
    • 2.4-GHz Bluetooth low energy Systems
    • Mobile Phone Accessories
    • Sports and Leisure Equipment
    • Consumer Electronics
    • Human Interface Devices (Keyboard, Mouse, Remote Control)
    • USB Dongles
    • Health Care and Medical
  • CC2540 with TPS62730
    • TPS62730 is a 2 MHz Step Down Converter with Bypass Mode
    • Extends Battery Lifetime by up to 20%
    • Reduced Current in TX and RX
    • 30 nA Bypass Mode Current to Support Low Power Modes
    • RF Performance Unchanged
    • Small Package Allows for Small Solution Size
    • CC2540 Controllable
  • All other trademarks are the property of their respective owners

    Description for the CC2540

    The CC2540 is a cost-effective, low-power, true system-on-chip (SoC) for Bluetooth low energy applications. It enables robust BLE master or slave nodes to be built with very low total bill-of-material costs. The CC2540 combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful supporting features and peripherals. The CC2540 is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.

    The CC2540 comes in two different versions: CC2540F128/F256, with 128 and 256 KB of flash memory, respectively.

    Combined with the Bluetooth low energy protocol stack from Texas Instruments, the CC2540F128/F256 forms the market’s most flexible and cost-effective single-mode Bluetooth low energy solution.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    CC2540F128RHAR ACTIVE custom-reels CUSTOM Custom reel may be available
    Package qty | Carrier 2,500 | LARGE T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more