CC2571RHAT

ACTIVE

8-channel ANT™ RF Network Processors | RHA | 40 | -40 to 85

ACTIVE Custom reel may be available
Same as: CC2571RHAT.A, CC2571RHAT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2571RHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

More CC2571 information

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CC2571

  • RF Section
    • Single-Chip 2.4-GHz Radio, Including Embedded ANT Protocol
    • Excellent Link Budget, Enabling Long Range Without External Front-Ends
    • Excellent Output Power (4 dBm)
    • Suitable for Systems Targeting Compliance With Worldwide Radio Frequency
      Regulations: ETSI EN 300 328 and EN 300 440 Class 2 (Europe), FCC CFR47
      Part 15 (US), and ARIB STD-T66 (Japan)
    • Accurate Full-Range RSSI Function, Especially Suited for Accurate Proximity Pairing
  • Layout
    • Few External Components
    • Reference Designs Available
    • 40-Pin, 6-mm × 6-mm QFN Package
  • Low Power
    • Powered Down With Low-Power Times: 1 µA
    • Powered Down Without Timer: 0.5 µA
    • Wide Supply Voltage Range (2 V–3.6 V)
  • ANT Protocol Support
    • Fully Compatible With the ANT and ANT+™ Protocols and Existing ANT Devices
    • Built-In ANT-FS™ Support
    • Easy Connection to Host MCU Through Asynchronous or Synchronous Serial Interface
    • CC2570 Supports One ANT Channel
    • CC2571 Supports Eight ANT Channels
    • Support for Both Public, Private and Managed ANT Networks
    • Support for High-Resolution Proximity Pairing
  • APPLICATIONS
    • Sports and Fitness Equipment
    • Health and Medical Equipment
    • Consumer Health Devices
    • Consumer Electronics

ANT, ANT-FS are trademarks of Dynastream Innovations Inc.

Description for the CC2571

The CC2570 and CC2571 are ANT RF network processors that implement the easy-to-use, power-efficient ANT protocol. The CC2570 supports one ANT channel, whereas the CC2571 supports eight ANT channels. The CC2570/71 can be connected to a host MCU (such as an MSP430) through a UART or SPI serial interface and accessed through a set of API calls. The majority of the ANT protocol is built into the CC2570/71, including the ANT-FS file system functionality; only the application and profile layers must reside on the host MCU, thus keeping host MCU memory requirements to a minimum.

The ANT protocol has been designed to be very power-efficient, yet is flexible enough to support various network topologies (point-to-point, star, connected star, 1-to-N, and N-to-1) and data transfer modes (broadcast, acknowledged, burst data transfer). Each logical ANT channel can be independently configured for one-way or two-way operation, depending on requirements of the application.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2571RHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more