CC2590RGVRG4

ACTIVE

2.4 GHz range extender with up to +14 dBm output power | RGV | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: CC2590RGVRG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

More CC2590 information

Packaging information

Package | Pins VQFN (RGV) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the CC2590

  • Seamless Interface to 2.4-GHz Low Power RF Devices from Texas Instruments
  • Up to +14-dBm (25mW) Output Power
  • 6-dB Typical Improved Sensitivity on CC24xx and CC2500, CC2510, and CC2511
  • Few External Components
    • Integrated Switches
    • Integrated Matching Network
    • Integrated Balun
    • Integrated Inductors
    • Integrated PA
    • Integrated LNA
  • Digital Control of LNA Gain by HGM Pin
  • 100-nA in Power Down (EN = PAEN = 0)
  • Low Transmit Current Consumption
    • 22-mA at 3-V for +12-dBm, PAE = 23%
  • Low Receive Current Consumption
    • 3.4-mA for High Gain Mode
    • 1.8-mA for Low Gain Mode
  • 4.6-dB LNA Noise Figure, including T/R Switch and external antenna match
  • RoHS Compliant 4×4-mm QFN-16 Package
  • 2.0-V to 3.6-V Operation
  • APPLICATIONS
    • All 2.4-GHz ISM Band Systems
    • Wireless Sensor Networks
    • Wireless Industrial Systems
    • IEEE 802.15.4 and ZigBee Systems
    • Wireless Consumer Systems
    • Wireless Audio Systems

Description for the CC2590

CC2590 is a cost-effective and high performance RF Front End for low-power and low-voltage 2.4-GHz wireless applications.

CC2590 is a range extender for all existing and future 2.4-GHz low-power RF transceivers, transmitters and System-on-Chip products from Texas Instruments.

CC2590 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity.

CC2590 provides a small size, high output power RF design with its 4x4-mm QFN-16 package.

CC2590 contains PA, LNA, switches, RF-matching, and balun for simple design of high performance wireless applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more