CC2590RGVT

ACTIVE

2.4 GHz range extender with up to +14 dBm output power | RGV | 16 | -40 to 85

ACTIVE Custom reel may be available
Same as: CC2590RGVT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2590RGVR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

Packaging information

Package | Pins VQFN (RGV) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CC2590

  • Seamless Interface to 2.4-GHz Low Power RF Devices from Texas Instruments
  • Up to +14-dBm (25mW) Output Power
  • 6-dB Typical Improved Sensitivity on CC24xx and CC2500, CC2510, and CC2511
  • Few External Components
    • Integrated Switches
    • Integrated Matching Network
    • Integrated Balun
    • Integrated Inductors
    • Integrated PA
    • Integrated LNA
  • Digital Control of LNA Gain by HGM Pin
  • 100-nA in Power Down (EN = PAEN = 0)
  • Low Transmit Current Consumption
    • 22-mA at 3-V for +12-dBm, PAE = 23%
  • Low Receive Current Consumption
    • 3.4-mA for High Gain Mode
    • 1.8-mA for Low Gain Mode
  • 4.6-dB LNA Noise Figure, including T/R Switch and external antenna match
  • RoHS Compliant 4×4-mm QFN-16 Package
  • 2.0-V to 3.6-V Operation
  • APPLICATIONS
    • All 2.4-GHz ISM Band Systems
    • Wireless Sensor Networks
    • Wireless Industrial Systems
    • IEEE 802.15.4 and ZigBee Systems
    • Wireless Consumer Systems
    • Wireless Audio Systems

Description for the CC2590

CC2590 is a cost-effective and high performance RF Front End for low-power and low-voltage 2.4-GHz wireless applications.

CC2590 is a range extender for all existing and future 2.4-GHz low-power RF transceivers, transmitters and System-on-Chip products from Texas Instruments.

CC2590 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity.

CC2590 provides a small size, high output power RF design with its 4x4-mm QFN-16 package.

CC2590 contains PA, LNA, switches, RF-matching, and balun for simple design of high performance wireless applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2590RGVR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more