40-pin (RKP) package image

CC2651R31T0RKPR ACTIVE

SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash

ACTIVE Custom reel may be available
Same as: CC2651R31T0RKPR.B, CC2651R31T0RKPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RKP) | 40
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the CC2651R3

Wireless microcontroller

  • Powerful 48-MHz Arm Cortex-M4 processor
  • 352KB flash program memory
  • 32KB of ultra-low leakage SRAM
  • 8KB of Cache SRAM (Alternatively available as general-purpose RAM)
  • Programmable radio includes support for 2-(G)FSK, 4-(G)FSK, MSK, Bluetooth® 5.2 Low Energy, IEEE 802.15.4 PHY and MAC
  • Supports over-the-air upgrade (OTA)

Low power consumption

  • MCU consumption:
    • 2.91 mA active mode, CoreMark
    • 61 µA/MHz running CoreMark
    • 0.8 µA standby mode, RTC, 32KB RAM
    • 0.1 µA shutdown mode, wake-up on pin
  • Radio Consumption:
    • 6.4 mA RX
    • 7.1 mA TX at 0 dBm
    • 9.5 mA TX at +5 dBm

Wireless protocol support

High performance radio

  • -104 dBm for Bluetooth® Low Energy 125-kbps
  • Output power up to +5 dBm with temperature compensation

Regulatory compliance

  • Suitable for systems targeting compliance with these standards:
    • ETSI EN 300 328, EN 300 440 Cat. 2 and 3
    • FCC CFR47 Part 15
    • ARIB STD-T66

MCU peripherals

  • Digital peripherals can be routed to any GPIO
  • Four 32-bit or eight 16-bit general-purpose timers
  • 12-bit ADC, 200 kSamples/s, 8 channels
  • 8-bit DAC
  • Analog Comparator
  • UART, SSI, I2C, I2S
  • Real-time clock (RTC)
  • Integrated temperature and battery monitor

Security enablers

  • AES 128-bit cryptographic accelerator
  • True random number generator (TRNG)
  • Additional cryptography drivers available in Software Development Kit (SDK)

Development tools and software

Operating range

  • On-chip buck DC/DC converter
  • 1.8-V to 3.8-V single supply voltage
  • -40 to +105°C

Package

  • 7-mm × 7-mm RGZ VQFN48 (31 GPIOs)
  • 5-mm × 5-mm RKP VQFN40 (23 GPIOs)
  • RoHS-compliant package

Description for the CC2651R3

The SimpleLink™ CC2651R3 device is a single-protocol 2.4-GHz wireless microcontroller (MCU) supporting Zigbee , Bluetooth 5.2 Low Energy, IEEE 802.15.4g, TI 15.4-Stack (2.4 GHz). The CC2651R3 is based on an Arm® Cortex® M4 main processor and optimized for low-power wireless communication and advanced sensing in grid infrastructure, building automation, retail automation, personal electronics and medical applications.

The CC2651R3 has a software defined radio powered by an Arm® Cortex® M0, which allows support for multiple physical layers and RF standards. The device supports operation in the 2360 to 2500-MHz frequency band. The CC2651R3 supports +5 dBm TX at 9.5 mA in the 2.4-GHz band. CC2651R3 has a receive sensitivity of -104 dBm for 125-kbps Bluetooth® Low Energy Coded PHY.

The CC2651R3 has a low sleep current of 0.8 µA with RTC and 32KB RAM retention.

Consistent with many customers’ 10 to 15 years or longer life cycle requirements, TI has a product life cycle policy with a commitment to product longevity and continuity of supply.

The CC2651R3 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi®, Bluetooth® Low Energy, Thread, Zigbee, Wi-SUN®, Amazon Sidewalk, mioty, Sub-1 GHz MCUs, and host MCUs. CC2651R3 is part of a scalable portfolio with flash sizes from 32KB to 704KB with pin-to-pin compatible package options. The common SimpleLink™CC13xx and CC26xx Software Development Kit (SDK) and SysConfig system configuration tool supports migration between devices in the portfolio. A comprehensive number of software stacks, application examples and SimpleLink™ Academy training sessions are included in the SDK. For more information, visit wireless connectivity.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more