CC400
- Single chip RF transceiver
- Frequency range 300 - 500 MHz
- High sensitivity (typical -110 dBm)
- Programmable output power up to 25 mW (14 dBm)
- Small size (SSOP-28 package)
- Low supply voltage (2.7 V to 3.3 V)
- Very few external components required
- FSK modulation
- Very low phase noise
- Data-rate up to 9.6 kbps
- Suitable for both narrow and wide band systems
- Suitable for frequency hopping protocols
- Frequency-Lock indicator
- Development kit available
- Easy-to-use software (SmartRF Studio) for generating the CC400 configuration data
- Applications
- UHF wireless data transmitters and receivers
- Wireless alarm and security systems
- 315 / 426 / 429 / 433 MHz ISM/SRD band systems
- Point of sale terminals
- Remote control systems
- Home security and automation
- Low power telemetry
- AMR - Automatic Meter Reading
- Environmental control
CC400 is a single-chip high performance, half-duplex, FSK, UHF transceiver designed for low power and low-voltage wireless applications. The circuit is mainly intended for the ISM (Industrial, Scientific and Medical) frequency bands at 315, 418 and 433 MHz, but can easily be programmed for operation at other frequency bands in the 300 - 500 MHz range.
The main operating parameters of CC400 can be programmed via a serial interface, thus making CC400 a very flexible and easy to use component. In a typical system CC400 will be used together with a microcontroller and a few external passive components.
CC400 is based on Chipcons SmartRF® technology.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SWRC046 — SmartRF(TM) Studio 6.13.1
Supported products & hardware
Products
Sub-1 GHz products
Zigbee products
Other wireless technologies
Software
Calculation tool
Package | Pins | Download |
---|---|---|
SSOP (DB) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.