CD3269A0YZPR

ACTIVE

Audio transmitter, button (no mic, 3µA) and tone mode (mic, 110µA), 165kHz ACK frequency | YZP | 6 | -40 to 85

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZP) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the CD3269A

  • Compatible with specially enabled audio interfaces (iPhone and iPad)
  • Low quiescent current
    • Button mode (microphone not in use): 3µA
    • Tone mode (microphone in use): 110µA
  • Miniature DSBGA (YZP) package
  • ESD performance
    • Human body model: 2000V
    • Charged device model: 500V

Description for the CD3269A

The CD326x supports two operating modes; button mode and tone mode. Button mode offers no microphone support. Button mode passes the DC voltage from an external switch-resistor network (tied to the REM pin) to the MIC pin to measure the voltage externally. Tone mode offers microphone support and senses button presses based on an external switch-resistor network (tied to the REM pin). Tone mode generates corresponding ultrasonic signals that are superimposed (via a driver output on the TONE pin) on the system MICBIAS line. These signals control audio functions when connected to a specially enabled audio interface. The input DC bias level provided on the MIC pin controls button or tone mode selection. During tone mode, the CD326x also provides functionality to control or bias an external MEMS (micro-electrical-mechanical systems) technology microphone module.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more