CD4044B
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
CMOS Quad NAND R/S Latch with 3-State Outputs

CMOS Quad NAND R/S Latch with 3-State Outputs - CD4044B
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards