CD4070BM OBSOLETE

4-ch, 2-input, 3-V to 18-V XOR (exclusive OR) gates

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4070BM96 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
CD4070BMT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) -55 to 125
Package qty | Carrier 50 | TUBE

Features for the CD4070B

  • High-Voltage Types (20V Rating)
  • CD4070B - Quad Exclusive-OR Gate
  • CD4077B - Quad Exclusive-NOR Gate
  • Medium Speed Operation
    • tPHL, tPLH = 65ns (Typ) at VDD = 10V, CL = 50pF
  • 100% Tested for Quiescent Current at 20V
  • Standardized Symmetrical Output Characteristics
  • 5V, 10V and 15V Parametric Ratings
  • Maximum Input Current of 1µA at 18V Over Full Package Temperature Range
    • 100nA at 18V and 25°C
  • Noise Margin (Over Full Package Temperature Range)
    • 1V at VDD = 5V, 2V at VDD = 10V, 2.5V at VDD = 15V
  • Meets All Requirements of JEDEC Standard No. 13B, "Standard Specifications for Description of ’B’ Series CMOS Devices
  • Applications
    • Logical Comparators
    • Adders/Subtractors
    • Parity Generators and Checkers

Data sheet acquired from Harris Semiconductor

Description for the CD4070B

The Harris CD4070B contains four independent Exclusive-OR gates. The Harris CD4077B contains four independent Exclusive-NOR gates.

The CD4070B and CD4077B provide the system designer with a means for direct implementation of the Exclusive-OR and Exclusive-NOR functions, respectively.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4070BM96 ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +
CD4070BMT OBSOLETE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more