CD4097BPW

NOT RECOMMENDED FOR NEW DESIGNS

20-V, 8:1 differential, 1-channel analog multiplexer | PW | 24 | -55 to 125

Same as: CD4097BPW.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
CD4097BPW is not recommended for new designs
open-in-new Compare alternates

Same functionality with different pin-out to the compared device.

MUX508IPW ACTIVE 9.4-pF on-state capacitance, 36-V, 8:1, 1-channel analog multiplexer | PW | 16 | -40 to 125 Higher voltage range
MUX508IPWR ACTIVE 9.4-pF on-state capacitance, 36-V, 8:1, 1-channel analog multiplexer | PW | 16 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4097BPWR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CD4097B information

Packaging information

Package | Pins TSSOP (PW) | 24
Operating temperature range (°C) -55 to 125
Package qty | Carrier 60 | TUBE

Features for the CD4097B

  • High-voltage types (20V rating)
    • CD4067B – single 16-channel multiplexer or demultiplexer
  • Low ON resistance: 125Ω (typ) over 15Vp-p signal-input range for VDD–VSS = 15V
  • High OFF resistance: channel leakage of ±10pA (typ) at VDD – VSS = 10V
  • Matched switch characteristics: RON = 5Ω (typ) for VDD – VSS = 15V
  • Very low quiescent power dissipation under all digital-control input and supply conditions: 0.2µW (typ) at VDD – VSS = 10V
  • Binary address decoding on chip
  • 5V, 10V, and 15V parametric ratings
  • 100% tested for quiescent current at 20V
  • Standardized symmetrical output characteristics
  • Maximum input current of 1µA at 18V over full package temperature range: 100nA at 18V and 25°C
  • Meets all requirements of JEDEC tentative standard No. 13-B, Standard Specifications for Description of "B" Series CMOS Devices

Description for the CD4097B

CD40x7B CMOS analog multiplexers or demultiplexers are digitally controlled analog switches having low ON impedance, low OFF leakage current, and internal address decoding. When these devices are used as demultiplexers, the channel in or out terminals are the outputs and the common out or in terminals are the inputs. In addition, the ON resistance is relatively constant over the full input-signal range.

The CD4067B is a 16-channel multiplexer with four binary control inputs, A, B, C, D, and an inhibit input, arranged so that any combination of the inputs selects one switch.

A logic "1" present at the inhibit input turns all channels off.

The CD40x7B types are supplied in 24-lead hermetic dual-in-line ceramic packages (F3A suffix), 24-lead dual-in-line plastic packages (E suffix), 24-lead small-outline packages (M, M96, and NSR suffixes), and 24-lead thin shrink small-outline packages (P and PWR suffixes).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CD4097BPWR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more