Packaging information
| Package | Pins CDIP (J) | 14 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 25 | TUBE |
Features for the CD54AC74
- AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply
- Speed of bipolar F, AS, and S, with significantly reduced power consumption
- Balanced propagation delays
- ±24mA output drive current – fanout to 15 F devices
- SCR-latchup-resistant CMOS process and circuit design
Description for the CD54AC74
The ’AC74 dual positive-edge-triggered devices are D-type flip-flops.