Packaging information
| Package | Pins CDIP (J) | 16 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 25 | TUBE |
Features for the CD54ACT151
- Inputs are TTL-voltage compatible
- 8-line to 1-line multiplexers can perform as:
- Boolean function generators
- Parallel-to-serial converters
- Data source selectors
- Speed of bipolar F, AS, and S, with significantly reduced power consumption
- Balanced propagation delays
- ±24mA output drive current
- Fanout to 15 F devices
- SCR-latchup-resistant CMOS process and circuit design
- Exceeds 2kV ESD protection per MIL-STD-883, method 3015
Description for the CD54ACT151
These data selectors/multiplexers provide full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.