Packaging information
| Package | Pins PDIP (N) | 20 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 20 | TUBE |
Features for the CD74AC245
- Buffered inputs
- Typical propagation delay
- 4ns at VCC = 5V, TA = 25°C, CL = 50pF
- SCR-latchup-resistant CMOS process and circuit design
- Speed of bipolar FAST™/AS/S with significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply
- ± 24mA output drive current
- Fanout to 15 FAST™ ICs
- Drives 50Ω transmission line
Description for the CD74AC245
The AC245 and ACT245 are octal-bus transceivers that utilize Advanced CMOS Logic technology.