CD74AC573E

ACTIVE

Octal Transparent Non-Inverting Latches with 3-State Outputs | N | 20 | -55 to 125

Same as: CD74AC573E.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CD74AC573 information

Packaging information

Package | Pins PDIP (N) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 20 | TUBE

Features for the CD74AC573

  • Buffered inputs
  • Typical propagation delay:
    4.3 ns @ VCC = 5 V, TA = 25°C, CL = 50 pf
  • Exceeds 2-kV ESD Protection - MIL-STD-883, Method 3015
  • SCR-Latchup-resistant CMOS process and circuit design
  • Speed of bipolar FAST*/AS/D with significantly reduced power consumption
  • Balanced propagation delays
  • AC types feature 1.5-V to 5.5-V operation and balanced noise immunity at 30% of the supply
  • ±24-mA output drive current
    -Fanout to 15 FAST* ICs
    -Drives 50-ohm transmission lines
  • Characterized for operation from –40° to 85°C

*FAST is a Registered Trademark of Fairchild Semiconductor Corp.

Description for the CD74AC573

The RCA-CD54/74AC563 and CD54/74AC573 and the CD54/74ACT563 and CD54/74ACT573 octal transparent 3-state latches use the RCA ADVANCED CMOS technology. The outputs are transparent to the inputs when the Latch Enable (LE\) is HIGH. When the Latch Enable (LE\) goes LOW, the data is latched. The Output Enable (OE\) controls the 3-state ouputs. When the Output Enable (OE\) is HIGH, the outputs are in the high-impendance state. The latch operation is independent of the state of the Output Enable.

The CD74AC/ACT563 and CD74AC/ACT573 are supplied in 20-lead dual-in-line plastic packages (E suffix) and in 20-lead dual-in-line small-outline plastic packages (M suffix). Both package types are operable over the folowing temperature ranges: Commerical (0 to 70°C); Industrial (-40 to +85°C); and Extended Industrial/Military (-55 to +125°C).

The CD54AC/ACT563 and CD54AC/ACT573, available in chip form (H suffix), are operable over the -55 to +125°C temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more