Packaging information
| Package | Pins TSSOP (PW) | 14 |
| Operating temperature range (°C) -55 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the CD74ACT164
- Buffered inputs
- Typical propagation delay
- 6ns at VCC = 5V, T A = 25°C, CL = 50pF
- SCR-latchup-resistant CMOS process and circuit design
- Speed of bipolar FAST™/AS/S with significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply
- ±24mA output drive current
- Fanout to 15 FAST™ ICs
- Drives 50Ω transmission lines
Description for the CD74ACT164
The ’AC164 and ’ACT164 are 8-bit serial-in/parallel-out shift registers with asynchronous reset that utilize Advanced CMOS Logic technology.