CD74HC147E

ACTIVE

High Speed CMOS Logic 10-to-4 Line Priority Encoder | N | 16 | -55 to 125

Same as: CD74HC147E.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PDIP (N) | 16
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the CD74HC147

  • Buffered inputs and outputs
  • Typical propagation delay: 13ns at VCC = 5V, CL = 15pF, TA = 25oC
  • Fanout (over temperature range)
    • Bus driver outputs: 15 LSTTL loads
  • Wide operating temperature range: -55oC to 125oC
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • HC types
    • 2V to 6V Operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT types
    • 4.5V to 5.5V Operation
    • Direct LSTTL input logic compatibility, VIL= 0.8V (Max), VIH = 2V (Min)
    • CMOS input compatibility, Il ≤ 1µA at VOL, VOH

Description for the CD74HC147

The CDx4HC147 and CD74HCT147 are 9-input priority encoders. These devices provide the 10-line to 4-line priority encoding function by use of the implied decimal “zero.”

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more