CD74HC4515
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer with Input Latches

High Speed CMOS Logic 4-to-16 Line Decoder/Demultiplexer with Input Latches - CD74HC4515
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards