Product details

Function Spread-spectrum clock generator Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Pin programmable, Spread-spectrum clocking (SSC) Rating Catalog
Function Spread-spectrum clock generator Number of outputs 1 Output frequency (max) (MHz) 108 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS Output type LVCMOS Operating temperature range (°C) -40 to 85 Features Pin programmable, Spread-spectrum clocking (SSC) Rating Catalog
TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Part of a Family of Easy to use Clock Generator Devices
    With Optional SSC
  • Clock Multiplier With Selectable Output Frequency and
    Selectable SSC
  • SSC Controllable via 2 External Pins
    • ±0%, ±0.5%, ±1%, ±2% Center Spread
  • Frequency Multiplication Selectable Between x1 or x4
    With One External Control Pin
  • Output Disable via Control Pin
  • Single 3.3V Device Power Supply
  • Wide Temperature Range –40°C to 85°C
  • Low Space Consumption by 8 Pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications requiring
      EMI reduction through Spread Spectrum Clocking
      and/or Clock Multiplication

  • Part of a Family of Easy to use Clock Generator Devices
    With Optional SSC
  • Clock Multiplier With Selectable Output Frequency and
    Selectable SSC
  • SSC Controllable via 2 External Pins
    • ±0%, ±0.5%, ±1%, ±2% Center Spread
  • Frequency Multiplication Selectable Between x1 or x4
    With One External Control Pin
  • Output Disable via Control Pin
  • Single 3.3V Device Power Supply
  • Wide Temperature Range –40°C to 85°C
  • Low Space Consumption by 8 Pin TSSOP Package
  • APPLICATIONS
    • Consumer and Industrial Applications requiring
      EMI reduction through Spread Spectrum Clocking
      and/or Clock Multiplication

The CDCS503 is a spread spectrum capable, LVCMOS Input Clock Buffer with selectable frequency multiplication.

It shares major functionality with the CDCS502 but utilizes a LVCMOS input stage instead of the crystal input stage of the CDCS502. Also an Output Enable pin has been added to the CDCS503.

The device accepts a 3.3V LVCMOS signal at the input.

The input signal is processed by a PLL, whose output frequency is either equal to the input frequency or multiplied by the factor of 4.

The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with a triangular modulation.

By this, the device can generate output frequencies between 8MHz and 108MHz with or without SSC.

A separate control pin can be used to enable or disable the output. The CDCS503 operates in 3.3V environment.

It is characterized for operation from –40°C to 85°C, and available in an 8-pin TSSOP package.

The CDCS503 is a spread spectrum capable, LVCMOS Input Clock Buffer with selectable frequency multiplication.

It shares major functionality with the CDCS502 but utilizes a LVCMOS input stage instead of the crystal input stage of the CDCS502. Also an Output Enable pin has been added to the CDCS503.

The device accepts a 3.3V LVCMOS signal at the input.

The input signal is processed by a PLL, whose output frequency is either equal to the input frequency or multiplied by the factor of 4.

The PLL is also able to spread the clock signal by ±0%, ±0.5%, ±1% or ±2% centered around the output clock frequency with a triangular modulation.

By this, the device can generate output frequencies between 8MHz and 108MHz with or without SSC.

A separate control pin can be used to enable or disable the output. The CDCS503 operates in 3.3V environment.

It is characterized for operation from –40°C to 85°C, and available in an 8-pin TSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
CDCE913 ACTIVE Programmable 1-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE913 is a full featured device with frequency synthesis, EEPROM and 3 fanouts
CDCE949 ACTIVE Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs CDCE949 is full featured 4-PLL device with frequency synthesis, EEPROM and 9 fanouts
CDCS501 ACTIVE Clock driver with optional spread-spectrum clocking CDCS501 is a clock buffer with SSC that has no multiplication function
CDCS502 ACTIVE Crystal oscillator / clock generator with optional SSC CDCS502 is a clock buffer that takes Xtal input

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Clock Buffer / Clock Multiplier with optional SSC datasheet 23 Mar 2009
Application note Spread Spectrum Clocking Using the CDCS502/503 19 Aug 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
TSSOP (PW) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos