A newer version of this product is available
Pin-for-pin with same functionality to the compared device
CSD17501Q5A
- Ultralow Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
- APPLICATIONS
- Point-of-Load Synchronous Buck in Networking, Telecom,
and Computing Systems - Optimized for Synchronous FET Applications
- Point-of-Load Synchronous Buck in Networking, Telecom,
The NexFET power MOSFET has been designed to minimize losses in power conversion applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 30-V, N-Channel NexFET™ Power MOSFETs - CSD17501Q5A datasheet (Rev. B) | 05 Sep 2012 | |
Application note | Semiconductor and IC Package Thermal Metrics (Rev. D) | PDF | HTML | 25 Mar 2024 | |
Application note | Using MOSFET Transient Thermal Impedance Curves In Your Design | PDF | HTML | 18 Dec 2023 | |
Application note | QFN and SON PCB Attachment (Rev. C) | PDF | HTML | 06 Dec 2023 | |
Application note | MOSFET Support and Training Tools (Rev. C) | PDF | HTML | 22 Nov 2023 | |
Application note | Using MOSFET Safe Operating Area Curves in Your Design | PDF | HTML | 13 Mar 2023 | |
Application brief | Tips for Successfully Paralleling Power MOSFETs | PDF | HTML | 31 May 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Ringing Reduction Techniques for NexFET High Performance MOSFETs | 16 Nov 2011 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module
TPS23754EVM-420 — 20-57V Vin, 5V Vout High Power Evaluation Module for TPS23754
TPS23754EVM-420 contains evaluation and reference circuitry for the TPS23754, which is a Class 4 (25.5 W) PoE PD + PWM Controller. The TPS23754 is targeted at wide Vin aplications (24 V - 60 V) in isolated converter topologies and is compliant with the IEEE 802.3at Power over Ethernet (PoE) (...)
TPS2412EVM — TPS2412 Evaluation Module
The TPS2412EVM is an evaluation module set up to wire-OR two power supplies for redundant power to a load using two TPS2412s and MOSFETs.
NONSYNC-BOOST-FET-LOSS-CALC — NONSYNC BOOST FET LOSS Calculator
Supported products & hardware
Products
N-channel MOSFETs
MOTOR-DRIVE-FET-LOSS-CALC — Power Loss Calculation Tool for BLDC Motor Drive
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
Software
Calculation tool
SLPR053 — Power Loss Calculation Tool for Synchronous Inverting Buck Boost Converter
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
SYNC-BOOST-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Boost Converter
MOSFET power loss calculator for synchronous boost converter applications.
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
SYNC-BUCK-FET-LOSS-CALC — Power Loss Calculation Tool for Synchronous Buck Converter
Supported products & hardware
Products
Power blocks
N-channel MOSFETs
SYNC-RECT-FET-LOSS-CALC — Power loss calculation tool for synchronous rectifier
PMP10288 — Class 4 PoE High Efficiency Active Clamp Forward Converter (3.3V) Reference Design
TIDA-01226 — Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology
TIDA-00122 — Automotive 200-VA High Frequency Inverter Design
PMP9126 — 36 to 75VDC Input 5V/15A Active Clamp Forward 1/8 Brick Form Factor Reference Design
PMP8790 — Active Clamp Forward Quarter Brick (18 to 60Vdc Input 3.3V/12A) Reference Design
PMP7413 — 220V-400VDC Input, 5V/100W Active Clamp Forward Reference Design
Package | Pins | Download |
---|---|---|
VSONP (DQJ) | 8 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.