CSD95379Q3M

ACTIVE

Synchronous Buck NexFET Power Stage, CSD95379Q3M

Product details

VDS (V) 20 Ploss current (A) 12
VDS (V) 20 Ploss current (A) 12
VSON-CLIP (DNS) 10 10.89 mm² 3.3 x 3.3
  • 92.5% System Efficiency at 12 A
  • Ultra-Low Power Loss of 1.8 W at 12 A
  • Max Rated Continuous Current of 20 A and Peak Current of 45 A
  • High-Frequency Operation (up to 2 MHz)
  • High-Density SON 3.3-mm × 3.3-mm Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • Low Quiescent (LQ) and Ultra-Low Quiescent (ULQ) Current Mode
  • 3.3-V and 5-V PWM Signal Compatible
  • Diode Emulation Mode with FCCM
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Shoot-Through Protection
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free
  • 92.5% System Efficiency at 12 A
  • Ultra-Low Power Loss of 1.8 W at 12 A
  • Max Rated Continuous Current of 20 A and Peak Current of 45 A
  • High-Frequency Operation (up to 2 MHz)
  • High-Density SON 3.3-mm × 3.3-mm Footprint
  • Ultra-Low Inductance Package
  • System Optimized PCB Footprint
  • Low Quiescent (LQ) and Ultra-Low Quiescent (ULQ) Current Mode
  • 3.3-V and 5-V PWM Signal Compatible
  • Diode Emulation Mode with FCCM
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Shoot-Through Protection
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen Free

The CSD95379Q3M NexFET™ power stage is a highly optimized design for use in high-power, high-density synchronous buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. In addition, the driver IC supports ULQ mode that enables Connected Standby for Windows® 8. With the PWM input in tri-state, quiescent current is reduced to 130 µA, with immediate response. When SKIP# is held at tri-state, the current is reduced to 8 µA (typically 20 µs is required to resume switching). This combination produces high-current, high-efficiency, and high-speed switching capability in a small 3.3-mm × 3.3-mm outline package. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95379Q3M NexFET™ power stage is a highly optimized design for use in high-power, high-density synchronous buck converters. This product integrates the driver IC and NexFET technology to complete the power stage switching function. The driver IC has a built-in selectable diode emulation function that enables DCM operation to improve light load efficiency. In addition, the driver IC supports ULQ mode that enables Connected Standby for Windows® 8. With the PWM input in tri-state, quiescent current is reduced to 130 µA, with immediate response. When SKIP# is held at tri-state, the current is reduced to 8 µA (typically 20 µs is required to resume switching). This combination produces high-current, high-efficiency, and high-speed switching capability in a small 3.3-mm × 3.3-mm outline package. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet CSD95379Q3M Synchronous Buck NexFET Power Stage datasheet (Rev. D) PDF | HTML 30 Dec 2016
Technical article How to create a power supply for Intel’s Braswell processor PDF | HTML 10 Aug 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CSD95379Q3M PSpice Transient Model

SLPM112.ZIP (17 KB) - PSpice Model
Simulation model

CSD95379Q3M TINA-TI Reference Design

SLPM311.TSC (2606 KB) - TINA-TI Reference Design
Simulation model

CSD95379Q3M TINA-TI Spice Model

SLPM310.ZIP (43 KB) - TINA-TI Spice Model
Reference designs

PMP22510 — Switched capacitor integrated buck (SCIB) power converter reference design

This switched capacitor integrated buck (SCIB) converter is a highly-optimized design for use in a high-power, high-density single output power converter, operating from a wide-range 40-V to 60-V input rail to produce a 8.0-V, 5.0-V, 3.3-V or 1.8-V rail up to 40A of load current each phase. This (...)
Test report: PDF
Schematic: PDF
Package Pins Download
VSON-CLIP (DNS) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos