Packaging information
| Package | Pins VQFN-CLIP (RCB) | 27 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the CSD95420RCB
- 50-A peak continuous current
- Over 94% system efficiency at 15-A
- High-frequency operation (up to 1.75 MHz)
- Diode emulation function
- Temperature compensated bi-directional current sense
- Analog temperature output
- Fault monitoring
- 3.3-V and 5-V PWM signal compatible
- Tri-state PWM input
- Integrated bootstrap switch
- Optimized deadtime for shoot-through protection
- QFN package
- High-density
- 4 mm × 5 mm
- Ultra-low-inductance
- System-optimized PCB footprint
- Thermally enhanced tooling
- RoHS compliant
- Lead-free terminal plating
- Halogen Free
Description for the CSD95420RCB
The CSD95420RCBNexFET™ power stage is highly optimized for high-power, high-density synchronous buck converters. This product integrates the driver device and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 4 mm × 5 mm outline package. The device integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. The optimized PCB footprint helps reduce design time and simplifies the completion of the overall system design.