Packaging information
| Package | Pins VQFN-CLIP (RWJ) | 41 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the CSD96415
- Peak current rating: 80 A
- 16-V VIN, 25-V rated high-side and low-side FET
- Peak efficiency (fSW = 600 kHz, LOUT = 150 nH): over 94%
- High-frequency operation (up to 1.75 MHz)
- Temperature compensated bi-directional current sense
- Analog temperature output
- Fault monitoring
- 3.3-V and 5-V PWM signal compatible
- Tri-state PWM input
- Integrated bootstrap switch
- Optimized dead time for shoot-through protection
- Packaging
- High-density, QFN 5-mm × 6-mm
- Ultra-low-inductance
- System optimized PCB footprint
- Thermally enhanced topside cooling
- RoHS compliant, lead-free terminal plating
- Halogen free
- 7-inch and 13-inch reels
Description for the CSD96415
The CSD96415RWJ NexFET™ power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver device and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5 mm × 6 mm package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint has been optimized to help reduce design time and simplify the completion of the overall system design.