PCSDM65295TVCQ

PREVIEW

Two-phase 180A power module in 9x10x5mm package with integrated TLVR | VCQ | 72 | -40 to 125

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFN-FCMOD (VCQ) | 72
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the CSDM65295T

  • Topside-cooled 9 mm x 10 mm x 5 mm LGA package, industry common footprint
  • Integrated inductor
  • High output current capability:
    • Peak current: 180A
    • Continuous current: 130A RMS
    • (Subject to thermal boundary condition)
  • Operating VIN input voltage: 4.5V to 16V
  • Operating VDD Bias: 4.5V to 5.5V
  • High-frequency operation (up to 2MHz)
  • Integrated clamping circuitry for avalanche free operation
  • Temperature compensated bi-directional current sense with current mode reporting (5µA/A)
  • Body braking mode (BB)
  • Forced continuous conduction mode (FCCM) operation
  • Green, RoHS compliant without exemption, and completely Pb free
  • Fault detection
    • High-side short (HSS)
  • Fault protection
    • Over temperature (OT)
    • Cycle-by-cycle negative over current limiting (NOC)
    • Over current protection (OCP)
    • BOOT UVLO

Description for the CSDM65295T

The CSDM65295x family of devices are 2-phase smart power stage modules with high peak current capability. The device family is highly optimized design for use in high-power, high-density synchronous buck converter applications. This product family integrates the driver IC and power MOSFETs into one Pb-free monolithic design to complete the power stage switching function. There are VIN and VDD bypass capacitors integrated into the package for minimum loop inductance and improved ringing.

This combination produces high-current, high-efficiency, and high-speed switching capability in a small industry standard 9mm × 10mm × 5 mm footprint.

CSDM65295x integrates accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. This power stage module also includes cycle-by-cycle current limiting, over temperature and short circuit protection, and is designed to be compatible with TPS537xx series controllers.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more