DAC5573IPWG4

ACTIVE

8-bit, quad DAC with I2C Interface in a tiny TSSOP package | PW | 16 | -40 to 105

Same as: DAC5573IPWG4.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 16
Operating temperature range (°C) -40 to 105
Package qty | Carrier 90 | TUBE

Features for the DAC5573

  • Micropower Operation: 500 µA at 3 V VDD
  • Fast Update Rate: 188 kSPS
  • Power-On Reset to Zero
  • 2.7-V to 5.5-V Analog Power Supply
  • 8-Bit Monotonic
  • I2C™ Interface up to 3.4 Mbps
  • Data Transmit Capability
  • Rail-to-Rail Output Buffer Amplifier
  • Double-Buffered Input Register
  • Address Support for up to Sixteen DAC5573s
  • Synchronous Update for up to 64 Channels
  • Voltage Translators for all Digital Inputs
  • Operation From –40°C to 105°C
  • Small 16 Lead TSSOP Package
  • APPLICATIONS
    • Process Control
    • Data Acquisition Systems
    • Closed-Loop Servo Control
    • PC Peripherals
    • Portable Instrumentation

I2C is a trademark of Philips Corporation.

Description for the DAC5573

The DAC5573 is a low-power, quad channel, 8-bit buffered voltage output DAC. Its on-chip precision output amplifier allows rail-to-rail output swing. The DAC5573 utilizes an I2C-compatible two-wire serial interface supporting high-speed interface mode with address support of up to sixteen DAC5573s for a total of 64 channels on the bus.

The DAC5573 requires an external reference voltage to set the output range of the DAC. The DAC5573 incorporates a power-on-reset circuit that ensures that the DAC output powers up at zero volts and remains there until a valid write takes place in the device. The DAC5573 contains a power-down feature, accessed via the internal control register, that reduces the current consumption of the device to 200 nA at 5 V.

The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is less than 3 mW at VDD=5 V reducing to 1 µW in power-down mode

The DAC5573 is available in a 16-lead TSSOP package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more