DAC7724N

OBSOLETE

12-bit quad voltage output DAC with reset to mid-scale | FN | 28 | -40 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
DAC7724N is no longer in production
open-in-new Compare alternates

Similar functionality to the compared device.

DAC61404RHBT ACTIVE Quad-channel, 12-bit, high-voltage-output DAC with precision internal reference | RHB | 32 | -40 to 125 Similar output ranges in smaller QFN package
DAC61404RHBR ACTIVE Quad-channel, 12-bit, high-voltage-output DAC with precision internal reference | RHB | 32 | -40 to 125 Similar output ranges in smaller QFN package

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DAC7724 information

Packaging information

Package | Pins PLCC (FN) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 37 | TUBE

Features for the DAC7724

  • LOW POWER: 250mW max
  • SINGLE SUPPLY OUTPUT RANGE: +10V
  • DUAL SUPPLY OUTPUT RANGE: ±10V
  • SETTLING TIME: 10µs to 0.012%
  • 12-BIT LINEARITY AND MONOTONICITY:
    • –40°C to +85°C
  • RESET TO MID-SCALE (DAC7724) OR ZERO-SCALE (DAC7725)
  • DATA READBACK
  • DOUBLE-BUFFERED DATA INPUTS
  • APPLICATIONS
    • PROCESS CONTROL
    • CLOSED-LOOP SERVO-CONTROL
    • MOTOR CONTROL
    • DATA ACQUISITION SYSTEMS

Note: Recommended Voltage Reference: REF02 and REF102

Description for the DAC7724

The DAC7724 and DAC7725 are 12-bit quad voltage output digital-to-analog converters with guaranteed 12-bit monotonic performance over the specified temperature range. They accept 12-bit parallel input data, have double-buffered DAC input logic (allowing simultaneous update of all DACs), and provide a readback mode of the internal input registers. An asynchronous reset clears all registers to a mid-scale code of 800H (DAC7724) or to a zero-scale of 000H (DAC7725). The DAC7724 and DAC7725 can operate from a single +15V supply, or from +15V and –15V supplies.

Low power and small size per DAC make the DAC7724 and DAC7725 ideal for automatic test equipment, DAC-per-pin programmers, data acquisition systems, and closed-loop servo-control. The DAC7724 and DAC7725 are available in a PLCC-28 or a SO-28 package, and offer guaranteed specifications over the –40°C to +85°C temperature range.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more