DIR9001PW

ACTIVE

96kHz Digital Audio Receiver | PW | 28 | -40 to 85

Same as: DIR9001PW.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIR9001PWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the DIR9001

  • One-Chip Digital Audio Interface Receiver (DIR)
    Including Low-Jitter Clock-Recovery System
  • Compliant With Digital Audio Interface Standards:
    IEC60958 (former IEC958), JEITA CPR-1205
    (former EIAJ CP-1201, CP-340), AES3, EBU
    tech3250
  • Clock Recovery and Data Decode From Biphase
    Input Signal, Generally Called S/PDIF, EIAJ CP-
    1201, IEC60958, AES/EBU
  • Biphase Input Signal Sampling Frequency (fS)
    Range: 28 kHz to 108 kHz
  • Low-Jitter Recovered System Clock: 50 ps
  • Jitter Tolerance Compliant With IEC60958-3
  • Selectable Recovered System Clock: 128 fS,
    256 fS, 384 fS, 512 fS
  • Serial Audio Data Output Formats: 24-Bit I2S;
    MSB-First, 24-Bit Left-Justified; MSB-First 16-, 24-
    Bit Right-Justified
  • User Data, Channel-Status Data Outputs
    Synchronized With Decoded Serial Audio Data
  • No External Clock Required for Decode
  • Includes Actual Sampling Frequency Calculator
    (Needs External 24.576-MHz Clock)
  • Function Control: Parallel (Hardware)
  • Functions Similar and Pin Assignments Equivalent
    to Those of DIR1703
  • Single Power Supply: 3.3 V (2.7 V to 3.6 V)
  • Wide Operating Temperature Range: –40°C to
    85°C
  • 5 V-Tolerant Digital Inputs
  • Package: 28-pin TSSOP, Pin Pitch: 0,65 mm

Description for the DIR9001

The DIR9001 is a digital audio interface receiver that can receive a 28-kHz to 108-kHz sampling- frequency, 24-bit-data-word, biphase-encoded signal. The DIR9001 complies with IEC60958-3, JEITA CPR-1205 (Revised version of EIAJ CP-1201), AES3, EBUtech3250, and it can be used in various applications that require a digital audio interface.

The DIR9001 supports many output system clock and output data formats and can be used flexibly in many application systems. As the all functions which the DIR9001 provides can be controlled directly through control pins, it can be used easily in an application system that does not have a microcontroller. Also, as dedicated pins are provided for the channel-status bit and user-data bit, processing of their information can be easily accomplished by connecting with a microcontroller, DSP, or others.

The DIR9001 does not require an external clock source or resonator for decode operation if the internal actual-sampling-frequency calculator is not used. Therefore, it is possible to reduce the cost of a system.

The operating temperature range of the DIR9001 is specified as –40°C to 85°C, which makes it suitable for automotive applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIR9001PWR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more