DIT4096IPW

LAST TIME BUY

96kHz Digital Audio Transmitter | PW | 28 | -40 to 85

Same as: DIT4096IPW.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIT4096IPWR LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DIT4096 information

Packaging information

Package | Pins TSSOP (PW) | 28
Operating temperature range (°C) -40 to 85
Package qty | Carrier 50 | TUBE

Features for the DIT4096

  • COMPLIANT WITH AES-3, IEC-60958, AND EIAJ CP1201 INTERFACE STANDARDS
  • SUPPORTS SAMPLING RATES UP TO 96kHz
  • SUPPORTS MONO-MODE OPERATION
  • ON-CHIP DIFFERENTIAL LINE DRIVER
  • FLEXIBLE AUDIO SERIAL INTERFACE:
    • Master or Slave Mode Operation
    • Supports I2S, Left-Justified, and Right-Justified Data Formats
  • SOFTWARE MODE VIA SERIAL CONTROL INTERFACE:
    • Block Sized Buffer for Channel Status Data
    • Auto Increment Mode for Block Sized Write and Read Operations
  • HARDWARE MODE ALLOWS OPERATION WITHOUT A MICROCONTROLLER
  • CRC CODE GENERATION FOR PROFESSIONAL MODE
  • MASTER CLOCK RATE:256fS, 384fS, or 512fS
  • +5V CORE SUPPLY (VDD)
  • +2.7V TO VDD LOGIC I/O SUPPLY (VIO)
  • PACKAGE: TSSOP-28
  • APPLICATIONS
    • DIGITAL MIXING CONSOLES
    • DIGITAL MICROPHONES
    • DIGITAL AUDIO WORKSTATIONS
    • BROADCAST STUDIO EQUIPMENT
    • EFFECTS PROCESSORS
    • SURROUND-SOUND DECODERS AND ENCODERS
    • A/V RECEIVERS
    • DVD, CD, DAT, AND MD PLAYERS
    • AUDIO TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description for the DIT4096

The DIT4096 is a digital audio transmitter designed for use in both professional and consumer audio aplications. Transmit data rates up to 96kHz are supported. The DIT4096 supports both software and hardware operation, which makes it suitable for applicaitons with or without a microcontroller. A flexible serial audio interface is provided, supporting standard audio data formats and easy interfacing to audio DSP serial ports.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIT4096IPWR LAST TIME BUY Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more