DIX4192IPFB

ACTIVE

Digital Audio Interface Transceiver | PFB | 48 | -40 to 85

Same as: DIX4192IPFB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIX4192IPFBR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TQFP (PFB) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | JEDEC TRAY (5+1)

Features for the DIX4192

  • Digital Audio Interface Transmitter (DIT)
    • Supports Sampling Rates Up to 216 kHz
    • Includes Differential Line Driver and CMOS-Buffered Outputs
  • Digital Audio Interface Receiver (DIR)
    • PLL Lock Range Includes Sampling Rates from 20 kHz to 216 kHz
    • Four Differential-Input Line Receivers and an Input Multiplexer
    • Bypass Multiplexer Routes Line Receiver Outputs to Line Driver and Buffer Outputs
    • Automatic Detection of Non-PCM Audio Streams (DTS CD/LD and IEC 61937 formats)
    • Audio CD Q-Channel Sub-Code Decoding and Data Buffer
    • Low Jitter Recovered Clock Output
  • User-Selectable Serial Host Interface: SPI™ or I2C
    • Provides Access to On-Chip Registers and Data Buffers
    • Status Registers and Interrupt Generation for Flag and Error Conditions
    • Block-Sized Data Buffers for Both Channel Status and User Data
  • Two Audio Serial Ports (Ports A and B)
    • Synchronous Serial Interface to External Signal Processors, Data Converters, and Logic
    • Slave or Master Mode Operation With Sampling Rates Up to 216 kHz
    • Supports Left-Justified, Right-Justified, and Philips I2S™ Data Formats
    • Supports Audio Data Word Lengths Up to 24 Bits
  • Four General-Purpose Digital Outputs
    • Multifunction Programmable Through Control Registers
  • Extensive Power-Down Support
    • Functional Blocks May Be Disabled Individually When Not In Use
  • Operates From 1.8-V Core and 3.3-V I/O Power Supplies
  • Small TQFP-48 Package, Compatible With the SRC4382 and SRC4392

Description for the DIX4192

The DIX4192 device is a highly-integrated CMOS device designed for use in professional and broadcast digital audio systems. The DIX4192 combines a digital audio interface receiver (DIR) and transmitter (DIT), two audio serial ports, and flexible distribution logic for interconnection of the function block data and clocks.

The DIR and DIT are compatible with the AES3, S/PDIF, IEC 60958, and EIAJ CP-1201 interface standards. The audio serial ports and DIT may be operated at sampling rates up to 216 kHz. The DIR lock range includes sampling rates from 20 kHz to 216 kHz.

The DIX4192 device is configured using on-chip control registers and data buffers, which are accessed through either a 4-wire serial peripheral interface (SPI) port, or a 2-wire Philips I2C bus interface. Status registers provide access to a variety of flag and error bits, which are derived from the various function blocks. An open-drain interrupt output pin is provided, and is supported by flexible interrupt reporting and mask options through control register settings. A master reset input pin is provided for initialization by a host processor or supervisory functions.

The DIX4192 device requires a 1.8-V core logic supply, in addition to a 3.3-V supply for powering portions of the DIR, DIT, and line driver and receiver functions. A separate logic I/O supply supports operation from 1.65 V to 3.6 V, providing compatibility with low voltage logic interfaces typically found on digital signal processors and programmable logic devices. The DIX4192 device is available in a lead-free, TQFP-48 package, and is pin- and register-compatible with the Texas Instruments SRC4382 and SRC4392 products.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIX4192IPFBR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more