DIX9211PTR

ACTIVE

216kHz Digital Audio Interface Transceiver (DIX) | PT | 48 | -40 to 85

ACTIVE Custom reel may be available
Same as: DIX9211PTR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIX9211PT ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins LQFP (PT) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the DIX9211

  • Integrated DIX and Signal Routing:
    • Asynchronous Operation (DIR, DIT)
    • Mux and Routing of PCM Data:
      • I2S™, Left-Justified, Right-Justified
    • Multipurpose Input/Output Pins
  • Digital Audio I/F Receiver (DIR):
    • 24-bit, 216-kHz Capable
    • 50-ps Ultralow Jitter
    • Non-PCM Detection (IEC61937, DTS-CD/LD)
    • 12x S/PDIF Input Ports:
      • 2x Coaxial S/PDIF Inputs
      • 10x Optical S/PDIF Inputs
  • Digital Audio I/F Transmitter (DIT):
    • 24-Bit, 216-kHz Capable
    • 24-Bit Data Length
    • 48-Bit Channel Status Buffer
    • Synchronous/Asynchronous Operation
  • Routing Function:
    • Input: 3x PCM, 1x DIR
    • Output: Main Out, Aux Out, DIT
    • Multi-Channel (8-Ch) PCM Routing
  • Other Function Features:
    • Power Down (Pin and Register Control)
    • PCM Port Sampling Frequency Counter
    • GPIO and GPO
    • OSC for External Crystal (24.576 MHz)
    • SPI™, I2C™ or Hardware Control Modes
  • Power Supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, All Digital
  • Operating Temperature: –40°C to +85°C
  • Package: 48-Pin LQFP

Description for the DIX9211

The DIX9211 is a complete analog and digital front-end for today’s multimedia players and recorders.

The DIX9211 integrates an S/PDIF transceiver with up to 12 multiplexed inputs and 3x PCM inputs to allow other audio receivers to be multiplexed along with the analog and S/PDIF signals to a digital signal processor (DSP).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DIX9211PT ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (5+1)
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more