DLP-RF430BP - Dynamic Dual Interface NFC Transponder Booster Pack (angled board image)

DLP-RF430BP

Dynamic Dual Interface NFC Transponder Booster Pack

Pricing

Qty Price
+

Features for the DLP-RF430BP

  • Onboard antenna and connection for optional external antenna
  • Operational power supplied by the LaunchPad (Purchased Separately)
  • Standard 20-pin BoosterPack header
  • Texas Instruments RF430CL330H, Rev D Silicon
    • NFC Type 4B Tag Platform / IEC/ISO14443B Compliant
    • 13.56MHz RF Interface (supports up to 848kbps data rate)
    • 3k SRAM Bytes Available for NDEF Message Storage
    • Automatic Checking of NDEF Structure
    • Interrupt to Indicate End of Read or End of Write

Description for the DLP-RF430BP

 

The DLP-RF430BP BoosterPack is add-on module compatible with TI’s low-cost LaunchPad rapid prototyping ecosystem. Dynamic Dual Interface NFC Transponder BoosterPack is built with RF430CL330H – ISO14443B compatible Dual Interface Dynamic NFC Transponder. Using a combination of this BoosterPack and one of the many TI MCU based LaunchPads, developers can evaluate the functionality and develop NFC applications that require a simple, easy to add NFC transponder to embedded applications.

MSP-EXP430G2 Launchpad  and MSP-EXPF5529 LaunchPad are examples of the compatible MCU LaunchPads that can work with the DLP-RF430BP BoosterPack.

The DLP-RF430BP is designed and developed by a third party DLP Design.

 

 

 

Pricing

Qty Price
+