DLP2010

ACTIVE

DLP® 0.2 WVGA DMD

Top

Product details

Parameters

Chipset family DLP2010, DLPC3430, DLPC3435, DLPA2000, DLPA2005, DLPA3000, DLPC3470 Component type DMD Display resolution (Max) WVGA (854x480) Array diagonal (in) 0.2 Input frame rate (Max) (Hz) 120 Micromirror array size 854x480 Micromirror pitch (um) 5.4 open-in-new Find other Pico chipsets

Package | Pins | Size

CLGA (FQJ) 40 84 mm² 5.3 x 15.9 open-in-new Find other Pico chipsets

Features

  • 0.2-Inch (5.29-mm) diagonal micromirror array
    • Displays 854 × 480 pixel array, in an orthogonal layout
    • 5.4-micron micromirror pitch
    • ±17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization-independent aluminum micromirror surface
  • 4-Bit SubLVDS input data bus
  • Dedicated DLPC3430, DLPC3435, or DLPC3470 display and light controllers and DLPA2000 PMIC and LED driver for reliable operation

All trademarks are the property of their respective owners.

open-in-new Find other Pico chipsets

Description

The DLP2010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, this DMD is capable of displaying images, video, and patterns. The DLP2010 is part of the chipset that is composed of the DLP2010 DMD, DLPC3430 or DLPC3435 or DLPC3470 controller and DLPA2000 PMIC and LED driver. The compact physical size of this DMD can be used in portable equipment where small form factor and low power is important. The compact package compliments the small size of the LEDs for space-constrained light engines.

Visit the getting started with TI DLP®PicoTM display technology page to learn how to get started with the DLP2010.

The ecosystem includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufactures, and design houses.

open-in-new Find other Pico chipsets
Download

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 28
Type Title Date
* Datasheet DLP2010 .2 WVGA DMD datasheet Mar. 02, 2018
User guides DLPC3430, DLPC3432, DLPC3433, DLPC3435 and DLPC3438 Software Programmer's Guide (Rev. D) Apr. 29, 2020
Application notes DLP System Design: Brightness Requirements and Tradeoffs (Rev. B) Nov. 13, 2019
Application notes Getting Started with TI DLP® Display Technology (Rev. D) Nov. 13, 2019
User guides DLPC34xx Controller API User's Guide Jul. 30, 2019
Application notes DMD Optical Efficiency for Visible Wavelengths (Rev. A) May 30, 2019
User guides DLPC3470 and DLPC3478 Software Programmer's Guide (Rev. A) Apr. 26, 2019
Selection guides Texas Instruments DLP® Display & Projection Chipset Selection Guide (Rev. B) Apr. 08, 2019
User guides DLP® LightCrafter™ Display 2010 EVM User’s Guide (Rev. D) Mar. 13, 2019
White papers Smart speaker fundamentals: Weighing the many design trade-offs Feb. 25, 2019
White papers DLP® Pico™ technology for smart speaker displays Feb. 11, 2019
White papers TI DLP® Pico™ Technology for smart home applications (Rev. B) Feb. 08, 2019
Application notes DLPC34xx General System Design Guide Application Note (Rev. A) Feb. 04, 2019
User guides DLP2010 Light Control EVM User’s Guide (Rev. B) Dec. 30, 2018
White papers High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) Sep. 25, 2018
Technical articles Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portable 3D scanning with new DLP Pico chipsets Jul. 10, 2018
User guides DLP® LightCrafter™ Display EVM GUI Tool Users Guide (Rev. B) Dec. 08, 2017
White papers TI DLP® technology for aftermarket head-up display applications Nov. 14, 2017
Application notes DLP Technology for Near Eye Display (NED) (Rev. A) Aug. 04, 2017
Application notes TI DLP® Pico™ System Design: Optical Module Specifications (Rev. A) Aug. 03, 2017
Technical articles Plug, play and display with the most affordable TI DLP® Pico™ display EVM Aug. 02, 2017
Application notes DLP2010 DMD Optical engine reference design (Rev. A) Aug. 01, 2017
Technical articles What to consider when developing an aftermarket head-up display (HUD) Dec. 01, 2016
Application notes TI DLP® Pico™ Technology for Aftermarket Head-Up Displays (Rev. A) Sep. 30, 2016
Application notes PCB Design Requirements for TI DLP Pico TRP Digital Micromirror Devices Aug. 19, 2016
White papers DLP Pico Technology for Screenless Display (Rev. B) Jan. 12, 2016
Application notes Real-Time Color Management for DLPC343x Application Note Oct. 07, 2015
Application notes TI DLP® IntelliBright™ Algorithms for the DLPC343x Controller Dec. 08, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
Description
The DLP® 2010 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications, supporting two configurable input triggers and one configurable output trigger to allow convenient synchronization with cameras, sensors, or other peripheral (...)
Features
  • DLP2010, DLP .2 WVGA DMD
  • DLPC3470, Digital Controller for the DLP2010 DMD 
  • DLPA2005, PMIC/LED Driver for the DLP2010 DMD and DLPC3470 controller 
  • Production ready RGB LED optical engine from Asia Optical 
  • DLP2010, DLPC3470 Configuration and Support Firmware
EVALUATION BOARDS Download
document-generic User guide
Description

DLP® LightCrafter Display 2010 is an easy to use, plug and play evaluation platform for the DLP2010 chipset, which includes the DLP2010 (.2 WVGA) DMD, DLPC3435 display controller and DLPA2005 PMIC/LED driver. This EVM comes equipped with an optical engine that enables quick (...)

Features
  • Standard HDMI-input interface offers plug-and-play functionality with various devices
  • Get started quickly with simple yet powerful USB-based GUI
  • Comes powered with IntelliBright™ suite of image processing algorithm to dynamically optimize system brightness or power

 

EVALUATION BOARDS Download
Description
The Benano C2100 module is a great evaluation platform to develop high resolution structured light based 3D scanning applications. This module uses DLP2010 DMD and DLPC3470 display and light controller to enable a affordable, small form factor 3D scanner. The module provides end user with high (...)
GUIS FOR EVALUATION MODULES (EVM) Download
Description
The DLP® Display and Light Control evaluation module (EVM) includes a Windows®-based GUI tool used to control the EVM through SPI and I2C commands.
Features
  • Information page lets user get the status of the EVM
  • Patterns and images page lets user set display patterns and images to the device and check which pattern is displayed
  • Video and color page lets user modify the type of video output given to the device and choose from select color temperatures
  • Display (...)
OPTICAL MODULES Download
Description
Customers incorporating DLP technology can use the DLP Products Optical Module Search Tool to identify products that meet their end equipment specifications, procure production ready optical modules, and help accelerate their development and time to market. The optical module manufacturers (OMM (...)
Features
  • Includes display, light control, and automotive modules
  • Search by end equipment or optical specifications
  • Links to company and product websites

Software development

APPLICATION SOFTWARE & FRAMEWORKS Download
DLP® Controller API
DLPC-API — The DLP® Pico™ Display and Light Control API (DLPC-API) is an API (application programming interface) intended to control the DLPC34xx chipset. The DLPC34xx chipset is composed of the DLPC34xx controller, an associated DMD, and an associated PMIC. The API only explicitly supports the DMDs (...)
FIRMWARE Download
DLP® Pico™ Firmware Selector
DLP-PICO-FW-SEL — Firmware selector for various DLPC34xx controllers and configurations.
SUPPORT SOFTWARE Download
DLPC086.ZIP (578 KB)

Design tools & simulation

SIMULATION MODELS Download
DLPM027.ZIP (18 KB) - IBIS Model
ASSEMBLY DRAWINGS Download
DLPR005.PDF (86 KB)
CAD/CAE SYMBOLS Download
DLPR015.ZIP (131 KB)
CAD/CAE SYMBOLS Download
DLPR016.ZIP (120 KB)
CAD/CAE SYMBOLS Download
DLPR017.ZIP (842 KB)
CAD/CAE SYMBOLS Download
DLPR019.ZIP (394 KB)

Reference designs

REFERENCE DESIGNS Download
Small Form-factor Structured Light Pattern Generator Reference Design for Portable 3D Scanners
TIDA-080001 — This ultra-low-cost 3D scanning reference design enables faster development of portable 3D scanner and machine vision applications using structured light triangulation technique where DLP® technology is used to project highly flexible patterns on an object. This TI Design uses the DLP® (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
Real-time Color Management Reference Design Using MSP430 for TI DLP® Pico™ Projector
TIDA-00722 This reference design enables real-time color management for TI DLP® Pico projection display systems.  The reference design enables automatic color correction in the field for products incorporating TI DLP Pico technology displays using LEDs. Automatic color correction allows (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
Ultra Mobile, Ultra Low Power Display Reference Design Using DLP® Technology
TIDA-00325 This display reference design featuring TI's DLP2010 (.2 WVGA) DMD chipset, was designed to enable ultra-low power and ultra-mobile display applications either embedded inside a system (e.g. smartphone, tablets etc.) or as a standalone accessory module. The chipset used in the design comprises of (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
CLGA (FQJ) 40 View options

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos