DLP2010AFQJ

LAST TIME BUY

0.20-inch WVGA DLP® digital micromirror device (DMD) | FQJ | 40 | 0 to 70

Same as: DLP2010AFQJ.A, DLP2010AFQJ.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DLP2010 information

Packaging information

Package | Pins null | null
Operating temperature range (°C) 0 to 70
Package qty | Carrier 120 | JEDEC TRAY (5+1)

Features for the DLP2010

  • 0.2-Inch (5.29-mm) diagonal micromirror array
    • Displays 854 × 480 pixel array, in an orthogonal layout
    • 5.4-micron micromirror pitch
    • ±17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization-independent aluminum micromirror surface
  • 4-Bit SubLVDS input data bus
  • Dedicated DLPC3430, or DLPC3435 display controllers and DLPA200x/DLPA3000 PMIC and LED driver for reliable operation

Description for the DLP2010

The DLP2010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, this DMD is capable of displaying images, video, and patterns. This device is a component of the chipset that includes the DLP2010 DMD, DLPC3430 or DLPC3435 controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of this DMD can be used in portable equipment where small form factor and low power is important. The compact package compliments the small size of the LEDs for space-constrained light engines.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more