Top

Product details

Parameters

Chipset family DLP230KP, DLPC3434, DLPA2000, DLPA2005, DLPA3000 Component type DMD Display resolution (Max) 720p (1280x720) Array diagonal (in) 0.23 Input frame rate (Max) (Hz) 60 Micromirror array size 960x540 Micromirror pitch (um) 5.4 open-in-new Find other Pico chipsets

Package | Pins | Size

CLGA (FQP) 54 99 mm² 5.92 x 16.8 open-in-new Find other Pico chipsets

Features

  • Ultra Compact 0.23-Inch (5.95-mm) Diagonal Micromirror Array
    • Displays HD 1280 × 720 Pixels On the Screen
    • 5.4 µm Micromirror Pitch
    • 17° Micromirror Tilt (Relative to Flat Surface)
    • Side Illumination for Optimal Efficiency and Optical Engine Size
    • Polarization Independent Aluminum Micromirror Surface
  • 8-Bit SubLVDS Input Data Bus
  • Dedicated DLPC3434 Controller for Display Applications
  • Dedicated DLPA2000, DLPA2005, or DLPA3000 PMIC/LED Driver for Reliable Operation

All trademarks are the property of their respective owners.

open-in-new Find other Pico chipsets

Description

The DLP230KP digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the device DMD displays a crisp and high quality HD image or video. DLP230KP is part of the chipset comprising the DLP230KP DMD and DLPC3434 controller. The DLPA2000, DLP2005, and DLP3000 PMIC/LED drivers also support this chipset. The compact physical size of the device applies to portable equipment where high image quality, small form factor, and low power are important.

Visit the Getting Started with TI DLP® PicoTM Display Technology page to learn more about DMD technology.

The DLP230KP includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufacturers, and design houses.

open-in-new Find other Pico chipsets
Download

Technical documentation

= Featured
No results found. Please clear your search and try again. View all 8
Type Title Date
* Data sheet DLP230KP 0.23 HD DMD datasheet (Rev. A) Aug. 31, 2018
Application notes DMD Optical Efficiency for Visible Wavelengths (Rev. A) May 30, 2019
White papers Smart speaker fundamentals: Weighing the many design trade-offs Feb. 25, 2019
White papers DLP® Pico™ technology for smart speaker displays Feb. 11, 2019
White papers 智慧型喇叭基本說明: 衡量各種設計優缺點 Feb. 08, 2019
White papers 스마트 스피커 기본 사항: 설계 장단점 따져 보기 Feb. 08, 2019
Technical articles Creating a stunning smart display experience with DLP® Pico™ technology Jan. 04, 2019
Technical articles Designing smaller mobile projection and display applications with DLP Pico products Oct. 09, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

OPTICAL MODULES Download
Description
Customers incorporating DLP technology can use the DLP Products Optical Module Search Tool to identify products that meet their end equipment specifications, procure production ready optical modules, and help accelerate their development and time to market. The optical module manufacturers (OMM (...)
Features
  • Includes display, light control, and automotive modules
  • Search by end equipment or optical specifications
  • Links to company and product websites

Design tools & simulation

ASSEMBLY DRAWINGS Download
DLPR036.ZIP (11504 KB)
CAD/CAE SYMBOLS Download
DLPC117.ZIP (1012 KB)
CAD/CAE SYMBOLS Download
DLPR037.ZIP (50 KB)

CAD/CAE symbols

Package Pins Download
CLGA (FQP) 54 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos