DLP391TPFSB

ACTIVE

0.39-inch 4K UHD DLP® digital micromirror device (DMD) | FSB | 154 | 0 to 70

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DLP-S323 (FSB) | 154
Operating temperature range (°C) 0 to 70
Package qty | Carrier 96 | JEDEC TRAY (5+1)

Features for the DLP391TP

  • 0.39" diagonal micromirror array
    • 4K UHD (3840 × 2160) display resolution
    • 4.5µm micromirror pitch
    • ±14.5° micromirror tilt (relative to flat surface)
    • Side illumination
  • SubLVDS input data bus
  • Supports 4K UHD at 60Hz
  • Supports 1080p up to 240Hz
  • LED operation is supported by DLPC8445V display controller, DLPA3085 / DLPA3082 power management IC (PMIC) and illumination driver

Description for the DLP391TP

The DLP391TP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP Products 0.39" 4K UHD chipset is composed of the DMD, DLPC8445V display controller, and DLPA3085 / DLPA3082 PMIC and illumination driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more