Product details
Parameters
We are not able to display this information. Please refer to the product data sheet.Features
- 0.47-Inch diagonal micromirror array
- 4K UHD (3840 × 2160) Display Resolution
- 5.4-µm micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Bottom illumination
- 2xLVDS input data bus
- Supports 4K UHD at 60 Hz and full HD at 240 Hz
- LED operation supported by two dedicated DLPC6421 display controllers, and DLPA3005 power management device (PMIC) and LED driver
All trademarks are the property of their respective owners.
Description
The DLP470TP digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The DLP® 0.47” 4K UHD chipset is composed of the DMD, two DLPC6421 display controllers, and DLPA3005 PMIC and LED driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.
The DLP470TP ecosystem includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical module manufacturers, and design houses.
Visit the Getting Started with TI DLP Pico™ display technology page to learn more about how to start designing with the DMD.

Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | DLP470TP .47 4K UHD DMD datasheet | Mar. 08, 2019 |
Application note | DLP System Design: Brightness Requirements and Tradeoffs (Rev. B) | Nov. 13, 2019 | |
Application note | Getting Started with TI DLP® Display Technology (Rev. D) | Nov. 13, 2019 | |
Application note | DMD Optical Efficiency for Visible Wavelengths (Rev. A) | May 30, 2019 | |
Technical article | Seeing more with 4K UHD display | Dec. 05, 2017 | |
White paper | DLP Pico Technology for Screenless Display (Rev. B) | Jan. 12, 2016 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Hardware development
Description
Use this DLP® Products Optical Module Search Tool to identify and procure production ready optical modules. An optical module is a compact turnkey assembly that includes a digital micromirror device (DMD), an illumination source, optics, and associated mechanics.
The optical module manufacturers (OMM (...)
Features
- Includes display, light control, and automotive modules
- Search by end equipment or optical specifications
- Links to company and product websites
Design tools & simulation
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
CLGA (FQN) | 250 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.