DLP4710

ACTIVE

DLP® 0.47 1080p DMD

Top

Product details

Parameters

Chipset family DLP4710, DLPC3439, DLPC3479, DLPA3000, DLPA3005 Component type DMD Display resolution (Max) 1080p (1920x1080) Array diagonal (in) 0.47 Input frame rate (Max) (Hz) 120 Micromirror array size 1920x1080 Micromirror pitch (um) 5.4 open-in-new Find other Pico chipsets

Package | Pins | Size

CLGA (FQL) 100 270 mm² 11 x 24.5 open-in-new Find other Pico chipsets

Features

  • 0.47-Inch (11.93-mm) Diagonal Micromirror Array
    • 1920 × 1080 Array of Aluminum Micrometer-Sized Mirrors, in an Orthogonal Layout
    • Micron Micromirror Pitch: 5.4
    • Micromirror Tilt (Relative to Flat Surface): ±17°
    • Bottom Illumination for Optimal Efficiency and Optical Engine Size
    • Polarization Independent Aluminum Micromirror Surface
  • 32-Bit SubLVDS Input Data Bus
  • Dedicated DLPC3439 or DLP3479 Light and Display Controllers
  • Dedicated DLPA3000 or DLPA3005 PMIC/LED Drivers for Reliable Operation

All trademarks are the property of their respective owners.

open-in-new Find other Pico chipsets

Description

The DLP4710 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP4710 DMD displays a very crisp and high quality image or video. The device is a component of the chipset comprising the DLP4710 DMD, DLPC3439 or DLPC3479 controller and DLPA3000/DLPA3005 PMIC/LED drivers. The compact physical size of the DLP4710 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high resolution HD displays.

Visit the getting started with TI DLP® PicoTM display technology page to learn how to get started with the DLP4710.

The DLP4710 ecosystem includes established resources to help the user accelerate the design cycle, which include production ready optical modules, optical modules manufactures, and design houses.

open-in-new Find other Pico chipsets
Download

Technical documentation

= Featured
No results found. Please clear your search and try again. View all 22
Type Title Date
* Datasheet DLP4710 0.47 1080p DMD datasheet Nov. 12, 2018
Application notes Getting Started with TI DLP® Display Technology (Rev. D) Nov. 13, 2019
Application notes TI DLP® System Design: Brightness Requirements and Trad (Replaced by DLPA068A) (Rev. B) Nov. 13, 2019
User guides DLPC34xx Controller API User's Guide Jul. 30, 2019
User guides DLP4710EVM-LC Light Control EVM (Rev. A) Jul. 09, 2019
Application notes DMD Optical Efficiency for Visible Wavelengths (Rev. A) May 30, 2019
User guides DLP LightCrafter™ Display 4710 EVM Gen2 User’s Guide (Rev. D) May 06, 2019
White papers TI DLP® Pico™ Technology for smart home applications (Rev. B) Feb. 08, 2019
Application notes DLPC34xx General System Design Guide Application Note (Rev. A) Feb. 04, 2019
White papers High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) Sep. 25, 2018
Technical articles Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portable 3D scanning with new DLP Pico chipsets Jul. 10, 2018
User guides DLP® LightCrafter™ Display EVM GUI Tool Users Guide (Rev. B) Dec. 08, 2017
Application notes DLP Technology for Near Eye Display (NED) (Rev. A) Aug. 04, 2017
Application notes TI DLP® Pico™ System Design: Optical Module Specifications (Rev. A) Aug. 03, 2017
Technical articles Plug, play and display with the most affordable TI DLP® Pico™ display EVM Aug. 02, 2017
Technical articles What to consider when developing an aftermarket head-up display (HUD) Dec. 01, 2016
User guides DLP LightCrafter™ Display 4710 EVM User’s Guide (Rev. C) Dec. 01, 2016
White papers DLP Pico Technology for Screenless Display (Rev. B) Jan. 12, 2016
Application notes Real-Time Color Management for DLPC343x Application Note Oct. 07, 2015
User guides DLPC3439 Software Programmer’s Guide Aug. 20, 2015
Technical articles How to rapidly develop DLP® Pico™ display applications incorporating the smallest TI DLP 1080p Full-HD chipset Jul. 15, 2015
Application notes TI DLP® IntelliBright™ Algorithms for the DLPC343x Controller Dec. 08, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
Description
The DLP® 4710 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications like 3D scanning, 3D printing, medical imaging and automated optical inspection (AOI). It supports two configurable input triggers and one configurable output (...)
Features
  • DLP4710, DLP .47 1080p DMD
  • DLPC3479, Digital Controller for the DLP4710 DMD
  • DLPA3005, PMIC/LED Driver for the DLP4710 DMD and DLPC3479 controller
  • Production ready RGB LED optical engine from Young Optics
  • DLP4710, DLPC3479 Configuration and Support Firmware
EVALUATION BOARDS Download
document-generic User guide
Description
DLP® LightCrafter Display 4710 EVM-G2 is an easy to use, plug and play evaluation platform for the Full HD DLP4710 chipset. The DLP4710 chipset is designed to be used in a wide array of display applications like mobile projectors, screenless TVs, interactive displays and digital signage. The DLP4710 (...)
Features
  • 1080p HD display using DLP4710
  • Digital controller for the DLP4710 DMD, DLPC3439
  • PMIC/LED driver for the DLP4710 DMD and DLPC3439 controller, DLPA3005
  • Production ready RGB LED optical engine from YoungOptics
  • DLP4710, DLPC3439 Configuration and Support Firmware
OPTICAL MODULES Download
Description
Customers incorporating DLP technology can use the DLP Products Optical Module Search Tool to identify products that meet their end equipment specifications, procure production ready optical modules, and help accelerate their development and time to market. The optical module manufacturers (OMM (...)
Features
  • Includes display, light control, and automotive modules
  • Search by end equipment or optical specifications
  • Links to company and product websites

Software development

APPLICATION SOFTWARE & FRAMEWORKS Download
DLP® Controller API
DLPC-API — The DLP® Pico™ Display and Light Control API (DLPC-API) is an API (application programming interface) intended to control the DLPC34xx chipset. The DLPC34xx chipset is composed of the DLPC34xx controller, an associated DMD, and an associated PMIC. The API only explicitly supports the DMDs (...)

Design tools & simulation

SIMULATION MODELS Download
DLPM025.ZIP (19 KB) - IBIS Model
ASSEMBLY DRAWINGS Download
DLPC120.ZIP (4110 KB)
CAD/CAE SYMBOLS Download
DLPC119.ZIP (55 KB)

Reference designs

REFERENCE DESIGNS Download
Full high-resolution DLP® sub-system reference design for high-speed desktop 3D printing
TIDA-080005 — This high resolution, high speed 3D printing Reference Design enables faster development of professional 3D printing applications using DLP ®Pico™ technology. This design uses a stereolithography (SLA) technique, where a photo-resin is exposed to successive 2- dimensional patterns to (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology
TIDA-01226 — This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
Real-time Color Management Reference Design Using MSP430 for TI DLP® Pico™ Projector
TIDA-00722 This reference design enables real-time color management for TI DLP® Pico projection display systems.  The reference design enables automatic color correction in the field for products incorporating TI DLP Pico technology displays using LEDs. Automatic color correction allows (...)
document-generic Schematic document-generic User guide
REFERENCE DESIGNS Download
Full HD 1080p Projection Display Reference Design using DLP Pico Technology
TIDA-00576 This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
CLGA (FQL) 100 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos