Packaging information
| Package | Pins DLP-S317 (FQQ) | 270 |
| Operating temperature range (°C) 0 to 70 |
| Package qty | Carrier 54 | JEDEC TRAY (5+1) |
Features for the DLP471TP
- 0.47-Inch diagonal micromirror array
- 4K UHD (3840 × 2160) display resolution
- 5.4-µm micromirror pitch
- ±17° micromirror tilt (relative to flat surface)
- Bottom illumination
- High-speed serial interface (HSSI) input data bus
- Supports 4K UHD at 60 Hz
- Supports 1080p up to 240 Hz
- LED operation supported by DLPC6540 display controller, DLPA3005 power management IC (PMIC) and LED driver
Description for the DLP471TP
The DLP471TP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP products 0.47” 4K UHD chipset is composed of the DMD, DLPC6540 display controller, and DLPA3005 PMIC and LED driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.