Top

Product details

Parameters

Illumination wavelength range (nm) 400-700 Micromirror array size 1920x1080 Chipset family DLP6500FLQ Pattern rate, binary (Max) (Hz) 11574 Pixel data rate (Max) (Gbps) 24 Micromirror pitch (um) 7.6 Component type DMD Number of triggers (Input / Output) Display resolution (Max) 1080p Pattern rate, 8-bit (Max) (Hz) 1446 Micromirror array orientation Orthogonal Micromirror driver support Integrated Power consumption (mW) 6300 Thermal dissipation (°C/W) 0.7 open-in-new Find other High-speed visible chipsets

Package | Pins | Size

CLGA (FLQ) 203 open-in-new Find other High-speed visible chipsets

Features

  • High Resolution 1080p (1920×1080) Array With >2 Million Micromirrors
    • 0.65-Inch Micromirror Array Diagonal
    • 7.56 µm Micromirror Pitch
    • ±12° Micromirror Tilt Angle (Relative to Flat State)
    • Designed for Corner Illumination
  • Designed for Use With Broadband Visible Light (400 nm – 700 nm)
    • Window Transmission 97% (Single Pass, Through Two Window Surfaces)
    • Micromirror Reflectivity 88%
    • Array Diffraction Efficiency 86%
    • Array Fill Factor 92%
  • Two 16-Bit, Low Voltage Differential Signaling (LVDS), Double Data Rate (DDR) Buses
  • Two Dedicated Controller Options at 400 MHz Input Data Clock Rate
  • DLPC900 Digital Controller
    • Up to 9523 Hz (1-Bit Binary Patterns)
    • Up to 19.7 Giga-bits Per Second (1-Bit Binary Patterns)
    • Up to 1031 Hz (8-Bit Gray Patterns Pre-Loaded With Illumination Modulation), External Input Up to 360 Hz
  • DLPC910 Digital Controller
    • Up to 11574 Hz (1-Bit Binary Patterns)
    • Up to 24 Giga-bits Per Second (1-Bit Binary Patterns)
    • Up to 1446 Hz (8-Bit Gray Patterns With Illumination Modulation)
  • Integrated Micromirror DriverCircuitry
  • Hermetic Package
open-in-new Find other High-speed visible chipsets

Description

Featuring over 2 million micromirrors in a hermetic package, the high resolution 0.65 1080p digital micromirror device (DMD) is a spatial light modulator (SLM) that modulates the amplitude, direction, and/or phase of incoming light. The unique capability and value offered by the DLP6500, including operation at 405nm, makes it well suited to support a wide variety of industrial, medical, and advanced imaging applications. Reliable function and operation of the DLP6500 requires that it be used in conjunction with the DLPC900 or the DLPC910 digital controllers. This dedicated chipset provides full HD resolution at high speeds and can be easily integrated into a variety of end equipment solutions.

open-in-new Find other High-speed visible chipsets
Download

Technical documentation

= Featured
No results found. Please clear your search and try again. View all 12
Type Title Date
* Datasheet DLP6500 0.65 1080p MVSP Type A DMD datasheet (Rev. A) Oct. 31, 2016
Application notes Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E) Dec. 17, 2019
Application notes DMD Optical Efficiency for Visible Wavelengths (Rev. A) May 30, 2019
User guides DLP LightCrafter 6500 and 9000 EVM User's Guide (Rev. D) Mar. 05, 2019
Application notes Mounting Hardware and Quick Reference Guide for DLP® Advanced Light Control DMDs (Rev. A) Nov. 27, 2018
Application notes DMD 101: Introduction to Digital Micromirror Device (DMD) Technology (Rev. B) Feb. 23, 2018
User guides TIDA-00362 High-Resolution 3D Scanner for Factory Automation Using DLP Tech (Rev. A) May 09, 2016
Technical articles Printing up the future of innovation with direct imaging lithography Dec. 29, 2015
Application notes Geometric Optics for DLP® Dec. 05, 2013
White papers Using Lasers With DLP DMD Technology Jun. 13, 2013
White papers Laser Power Handling for DMDs Oct. 17, 2011
Application notes DLP System Optics Application Note Jul. 20, 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
$1,999.00
Description

The DLP® LightCrafter™ 6500 is a high performance, yet flexible evaluation module for incorporating DLP technology into a wide variety light steering applications. This EVM is an easy path for those developing solutions requiring high resolution, optical throughput and brightness at a (...)

Features
  • Display images or video up to 1080p resolution (1920x1080 array)
  • High speed patterns using the DLPC900
    • Up to 9,523 Hz binary pattern rate
    • Up to 247 Hz 8-bit grayscale pattern rate
  • 2 Configurable I/O trigger for synchronizing with cameras, sensors, or other peripherals
  • USB 1.1, HDMI and I2C interfaces
  • (...)
EVALUATION BOARDS Download
DLi Accessories and Assemblies for DLP® Products
Provided by Digital Light Innovations
Description
Digital Light Innovations (DLi) offers accessories, boards, and assemblies for development and production with DLP® Products. Examples include DMD controller boards, DMD board assemblies, flex cables, DMD mounting hardware assemblies, LED driver boards, and LED & fiber illumination assemblies.
  • (...)
EVALUATION BOARDS Download
DLi6500 1080p Development Kit for DLP6500
Provided by Digital Light Innovations
document-generic User guide
Description
The DLi6500 development kit includes the DLPC900 digital controller and supports two .65” 1080p resolution DMDs, either the DLP6500FYE or the DLP6500FLQ. At the heart of the DLi6500 development kit is the DLPC900 digital controller. The DLPC900 allows for high-speed binary pattern rates (...)
EVALUATION BOARDS Download
In-Vision Ikarus, Additive Manufacturing Light Engine for DLP6500
Provided by In-Vision Digital Imaging Optics GmbH
Description
In-Vision’s Ikarus is one of a family of light engine modules using blue wavelength illumination for 3D printing applications. Based on the DLP6500 chipset, the Ikarus offers cost-effective solutions without compromising on optical performance. A variety of off-the-shelf projection lenses are (...)
EVALUATION BOARDS Download
In-Vision Polarfox, 3D Machine Vision Light Engine Using DLP6500
Provided by In-Vision Digital Imaging Optics GmbH
Description
Polarfox is one of a family of IN-VISION light engine modules using blue wavelength illumination for 3D scanning applications. Based on TI’s DLP6500 chipset, Polarfox offers cost-effective solutions without compromising on optical performance. A variety of off-the-shelf projection lenses are (...)
EVALUATION BOARDS Download
Description
ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for (...)
Features
  • USB 3.0, lossless compression, low latency
  • 64 or 128 Gbit on-board RAM for pattern storage
  • ALP-4 controller suite: Set bit depth, triggers, frame rate, pattern display time, pattern looping and LED parameters
  • V-6501: 10,309 Hz binary pattern rate
  • V-9001: 12,987 Hz binary pattern rate
OPTICAL MODULES Download
Description
Customers incorporating DLP technology can use the DLP Products Optical Module Search Tool to identify products that meet their end equipment specifications, procure production ready optical modules, and help accelerate their development and time to market. The optical module manufacturers (OMM (...)
Features
  • Includes display, light control, and automotive modules
  • Search by end equipment or optical specifications
  • Links to company and product websites
OPTICAL MODULES Download
document-generic User guide
Description
ViALUX’s STAR-065 CORE provides compact optics with options designed for DLP6500FYE or DLP6500FLQ (0.65” 1080p DMDs). It is available as an accessory or an evaluation module with a monochrome high-power LED light source for use with DLP® LightCrafter™ 6500 EVM.

Refer to the ordering links below for a (...)
Features
  • Compatible with DLP® LightCrafter™ 6500 EVM
  • LED light engines available with LED driver support up to 24 A
  • Throw ratio: 1.8 to 2.1
  • Working distance: 0.4 m to 10.0 m
  • Offset: 125%
OPTICAL MODULES Download
Wintech PRO6500 Production Ready Optical Engine
Provided by Wintech Digital Systems Technology
Description
Wintech’s PRO6500 provides a modular, production ready optical engine supporting 0.65” 1080p resolution DMDs – the DLP6500FYE and DLP6500FLQ. This optical engine is optimized for 3D printing, 3D measurement and machine vision applications requiring maximum optical intensity.

Software development

SOFTWARE DEVELOPMENT KITS (SDK) Download
DLP® Advanced Light Control SDK for LightCrafter™ series controllers
DLP-ALC-LIGHTCRAFTER-SDK This DLP® Software Development Kit (SDK) supports the DLPC900 controller used in multiple DLP Advanced Light Control LightCrafter™ series evaluation modules. The SDK provides APIs to integrate DLP technology with cameras to create 3D machine vision or 3D printer solutions for a variety of (...)
Features
  • Integrated APIs and drivers to support the DLPC900 DMD controller
  • Camera support for synchronized captures
  • Calibration routines for cameras and the LightCrafter 6500
  • Gray code and Hybrid Three Phase Shifting structured light algorithms
  • Disparity map, depth map, and point cloud generation
  • Full access to (...)
FIRMWARE Download
DLP® LightCrafter 6500 and 9000 Firmware and Software Bundle
DLPC900REF-SW Texas Instruments provides free software and firmware downloads to give developers flexibility and advanced control of the DLP LightCrafter  6500 and DLP LightCrafter  9000 EVMs. The reference design documentation allows customers to develop custom products based on the DLP6500 and DLP9000 chipsets.

(...)

FIRMWARE Download
DLPC900 Configuration and Support Firmware
DLPR900 The DLPR900 configuration and support firmware enables broad functionality of the DLPC900 digital controller. The DLPC900 offers reliable operation of both the DLP6500 (available in two package types) and DLP9000 digital micromirror devices (DMD).Combined with the DLPC900 controller, the DLPR900 (...)
Features
  • Free downloadable configuration firmware for the DLPC900
  • Enables the DLP6500 and DLP9000 DMDs to display high speed, native resolution patterns with user selectable bit depths, pattern rates and exposure time
  • Allows users to display high quality, wide aspect ratio video and images at multiple (...)

Design tools & simulation

SIMULATION MODELS Download
DLPM007.ZIP (19 KB) - IBIS Model
CAD/CAE SYMBOLS Download
DLPR011A.ZIP (399 KB)
CAD/CAE SYMBOLS Download
DLPR012A.ZIP (428 KB)
CAD/CAE SYMBOLS Download
DLPR013A.ZIP (395 KB)

Reference designs

REFERENCE DESIGNS Download
High Resolution 3D Scanner for Factory Automation using DLP® Technology
TIDA-00362 The Factory Automation reference design employs the Texas Instruments DLP® Advanced Light Control Software Development Kit (SDK) for LightCrafter™ series controllers, which allows developers to easily construct 3D point clouds by integrating TI’s digital micromirror device (DMD) technology (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
CLGA (FLQ) 203 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos