DLPA2000DYFFR

ACTIVE

DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD | YFF | 56 | -10 to 85

ACTIVE Custom reel may be available
Same as: DLPA2000DYFFR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 56
Operating temperature range (°C) -10 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the DLPA2000

  • High Efficiency RGB LED/Lamp Driver with Buck-Boost DC-to-DC Converter, DMD Supplies, DPP Core Supply, 1.8-V Load Switch, and Measurement System in a Small Chip-Scale Package
  • Three Low-Impedance (30 mΩ Typical at 27°C) MOSFET Switches for Channel Selection
  • Independent, 10-Bit Current Control per Channel
  • 750-mA Max LED Current for DLPA2000 Embedded Applications
  • On-Chip Motor Driver
  • DMD Regulators
    • Requires Only a Single Inductor
    • VOFS: 10 V
    • VBIAS: 18 V
    • VRST: –14 V
    • Passive Discharge to GND When Disabled
  • DPP 1.1-V Core Supply
    • Synchronous Step-Down Converter with Integrated Switching FETs
    • Supports up to 600-mA Output Current
  • VLED Buck Boost Converter
    • Power Save Mode at Light Load Current
  • Low-Impedance Load Switch
    • VIN Range from 1.8 V to 3.6 V
    • Supports up to 200 mA of Current
    • Passive Discharge to GND When Disabled
  • DMD Reset Signal Generation and Power Supply Sequencing
  • 33-MHz Serial Peripheral Interface (SPI)
  • Multiplexer for Measuring Analog Signals
    • Battery Voltage
    • LED Voltage, LED Current
    • Light Sensor (for White Point Correction)
    • Internal Reference Voltage
    • External (Thermistor) Temperature Sensor
  • Monitoring and Protection Circuits
    • Hot Die Warning and Thermal
    • Low-Battery Warning
    • Programmable Battery Undervoltage Lockout (UVLO)
    • Load Switch UVLO
    • Overcurrent and Undervoltage Protection
  • DLPA2000 DSBGA Package
    • 56-Ball 0.4-mm Pitch
    • Die Size: 3.280 mm × 3.484 mm ± 0.03 mm

Description for the DLPA2000

The DLPA2000 is a dedicated PMIC/RGB LED/lamp driver for the DLP2010 and DLP2010NIR digital micromirror devices (DMD) when used with a DLPC3430, DLPC3435, or DLPC150 digital controller. For reliable operation of these chipsets, it is mandatory to use the DLPA2000.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more