DLPA3000DPFD

ACTIVE

DLP® PMIC/LED driver for DLP3010 (0.3 720p) DMD | PFD | 100 | 0 to 70

Same as: DLPA3000DPFD.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DLPA3000DPFDR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTQFP (PFD) | 100
Operating temperature range (°C) 0 to 70
Package qty | Carrier 90 | JEDEC TRAY (10+1)

Features for the DLPA3000

  • High-efficiency, high-current RGB LED driver
  • Integrated buck converter enables up to 6-A LED driver current
  • RGB MOSFET switches for channel selection with very low on-resistance
  • 10-bit programmable current per channel
  • Inputs for selecting color-sequential RGB LEDs
  • Generation of DMD high-voltage supplies
  • Two high-efficiency buck converters to generate the DLPC343x and DMD supply
  • Onehigh-efficiency, 8-bit programmable buck converter for FAN driver application or general power supply. General purpose buck2 (PWR6) is currently supported.
  • Two LDOs supplying auxiliary voltages
  • Analog MUX for measuring internal and external nodes such as a thermistor and reference levels
  • Monitoring/protections: thermal shutdown, hot die, low-battery, and undervoltage lockout (UVLO)

Description for the DLPA3000

The DLPA3000 is a highlyintegrated power management IC optimized for DLP Pico Projector systems. The device is targeting accessory applications up to several hundreds of lumens.

The DLPA3000 supports LED projectors up to 6 A per LED, enabled by an integrated high efficiency buck converter. Additionally, the low-ohmic RGB switches support the sequencing of red, green, and blue LEDs. The DLPA3000 contains five buck converters with two dedicated for DLPC low-voltage supplies. Another dedicated regulating supply generates the three timing-critical DC supplies for the DMD: V BIAS, V RST, and V OFS.

The DLPA3000 contains several auxiliary blocks that can be used in a flexible way. This enables a tailor-made Pico projector system. One 8-bit programmable buck converter can be used, for example, to drive the projector FAN or to make auxiliary supply lines. General purpose buck2 (PWR6) is currently supported. Two LDOs can be used for a lower-current supply of up to 200 mA. These LDOs are predefined to 2.5 V and 3.3 V.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DLPA3000DPFDR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more