DLPC150ZEZ

ACTIVE

DLP® controller for DLP2010NIR digital micromirror device (DMD) | ZEZ | 201 | -30 to 85

Same as: DLPC150ZEZ.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168Hrs
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZEZ) | 201
Operating temperature range (°C) -30 to 85
Package qty | Carrier 119 | EIAJ TRAY (10+1)

Features for the DLPC150

  • Display controller required for reliable operation of the DLP2010 and DLP2010NIR DMDs
  • High-speed pattern sequence mode
    • 1-Bit binary pattern rates to 2880 Hz
    • 1-to-1 input mapping to micromirrors
  • Easy synchronization with cameras and sensors
    • One input trigger
    • Two output triggers
  • I2C configuration interface
  • Input pixel interface support:
    • 24-bit parallel RGB888 interface protocol
    • 16-bit parallel RGB565 interface protocol
    • Pixel clock up to 75 MHz
  • Integrated micromirror drivers
  • Integrated clock generation
  • Auto DMD parking at power down
  • 201-pin, 13mm × 13 mm, 0.8-mm pitch, VFBGA package

Description for the DLPC150

The DLPC150 controller provides a convenient, reliable, and multi-functional interface between user electronics and the visible DLP2010 or the near-infrared (NIR) DLP2010NIR digital micromirror device (DMD) to steer light and create patterns with high-speed, precision, and efficiency. The DLPC150 controller enables high-speed pattern rates, along with LED control and data formatting for multiple input formats. The DLPC150 controller also provides input and output trigger signals for synchronizing displayed patterns with a camera, sensor, or other peripherals. The DLPC150 controller is part of the 0.2 WVGA chipset that includes the DLP2010 or DLP2010NIR DMD and DLPA2000 or DLPA2005 power management integrated chip (PMIC). The DLPC150 controller enables integration of the DLP® 0.2 WVGA visible or NIR chipset into small form-factor, low-power, and low-cost applications for programmable spectrum and wavelength control, such as 3D scanning or metrology systems, spectrometers, interactive displays, chemical analyzers, medical instruments, skin analysis, material identification, and chemical sensing.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more