DLPC200ZEW

ACTIVE

DLP® controller for DLP5500 digital micromirror device (DMD) | ZEW | 780 | -20 to 85

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins BGA (ZEW) | 780
Operating temperature range (°C) -20 to 85
Package qty | Carrier 36 | JEDEC TRAY (5+1)

Features for the DLPC200

  • Required for Reliable Operation of the DLP5500 DMD
  • Stream Data Realtime With Two 24-Bit Input Ports (RGB888)
    • Port 1 Supports HDMI Input
    • Port 2 Supports Input Via an Expansion Card
  • High-Speed Pattern Sequence Mode
    • Download Pattern Data Directly to Device
    • 1-Bit Binary Pattern Rates to 5000 Hz
    • 8-Bit Grayscale Pattern Rates to 700 Hz
    • 1-to-1 Input Mapping to Micromirrors
    • Programmable Reordering of Patterns
  • Easy Synchronization With Cameras and Sensors
    • Three Configurable Output Triggers
    • Two Configurable Input Triggers
  • Multiple Configuration Interfaces
    • Supports EDID Via I2C
    • USB and SPI Device Control

Description for the DLPC200

The DLPC200 performs image processing and control and DMD data formatting to drive the 0.55 XGA DMD (DLP5500).

This digital controller gives users reliable, independent high-speed micromirror control. It is used for structured light, display, and other spatial light modulation (SLM) applications. Solid state illumination (SSI) technology provides pattern rates up to 5000 Hz binary or 700 Hz 8-bit grayscale.

This easily-programmable device allows users to interface and synchronize the chipset to external sources (for example, sensor, camera, and processor) enabling 3D machine vision applications with high accuracy. Multiple configuration interfaces offer flexibility for external and embedded input sources. Because the DLPC200 conveniently loads and stores custom patterns it is ideal for advanced light control applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more