Top

Product details

Parameters

Display resolution (Max) 1152 x 576 Chipset family DLP5530-Q1, DLP5531-Q1, DLP5534-Q1 Component type Controller Input frame rate (Max) (Hz) 60 Video ports 24-bit RGB or Open LDI Operating temperature range (C) -40 to 105 open-in-new Find other Automotive chipsets

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • DMD Display Controller Supporting:
    • DLP5530-Q1 Automotive Interior Display Chipset
    • DLP5531-Q1 Automotive Exterior Lighting Chipset
  • Video Processing
    • Scales Input Image to Match DMD Resolution
    • Bezel Adjustment up ±50% Vertical Image Position and ±10% Horizontal Reducing the Need for Mechanical Alignment (HUD)
    • Support for Pixel Doubling or Quadrupling to Allow Low Resolution Video Input
    • Gamma Correction
  • Embedded Processor With Error Correction (ECC)
    • On-Chip Diagnostic and Self-Test Capability
    • System Diagnostics Including Temperature Monitoring, Device Interface Monitoring, and Photodiode Monitoring
    • Integrated Management of Smooth Dimming
    • Configurable GPIO
  • No External RAM Required, Internal SRAM for Image Processing
  • 600-MHz Sub-LVDS DMD Interface for Low Power and Emission
  • Spread Spectrum Clocking for Reduced EMI
  • Video Input Interface
    • Single OpenLDI (FPD-Link I) Port up
      to 110 MHz
    • 24-bit RGB Parallel Interface up to 110 MHz
  • Configurable Host Control Interface
    • Serial Peripheral Interface (SPI) 10 MHz
    • I2C (400 kHz)
    • Host IRQ Signal to Provide Real-Time Feedback for Critical System Errors
  • Interface to TPS99000-Q1 System Management and Illumination Controller

All trademarks are the property of their respective owners.

open-in-new Find other Automotive chipsets

Description

The DLPC230-Q1 DMD Display Controller for automotive applications is part of two DMD chipsets: DLP5530-Q1 (interior display applications, such as HUD) and DLP5531-Q1 (exterior lighting applications, such as high resolution headlight).  Both chipsets include a 0.55” DMD and the TPS99000-Q1 System Management and Illumination controller. The DLPC230-Q1 integrates an embedded processor with error code correction (SECDED ECC), enabling host control and real-time feedback, on-chip diagnostics, and system monitoring functions. On-chip SRAM is included to remove the need for external DRAM. Combined with the TPS99000-Q1, the DLPC230-Q1 supports high dynamic range dimming of over 5000:1 for HUD applications. Sub-LVDS 600-MHz DMD interface allows high DMD refresh rates to generate seamless and brilliant digital images, while simultaneously reducing radiated emissions.

open-in-new Find other Automotive chipsets
Download

Sample Availability

Samples are available (DLPC230TZDQQ1). Request now

Samples are available (DLPC230TZDQRQ1). Request now

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
$999.00
Description
The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a (...)
Features
  • Complete DLP5530-Q1 electronic subsystem
  • Runs off a single +12V DC power rail
  • HDMI and OpenLDI video inputs
  • Windows GUI for configuration and control
EVALUATION BOARDS Download
document-generic User guide
$999.00
Description
The DLP5531-Q1 Electronics Evaluation Module (EVM) allows for evaluation of the DLP5531-Q1 Chipset. This module brings together a set of components including the DLP5531-Q1, the DLPC230-Q1, and the TPS99000-Q1 to provide a system for evaluation of high resolution headlight technology. When combined (...)
Features
  • Complete DLP5531-Q1 electronic headlight subsystem
  • HDMI and Open LDI interface for video input
  • Windows GUI for configuration and control
EVALUATION BOARDS Download
document-generic User guide
$999.00
Description
The DLP5534Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5534-Q1 automotive chipset. The DLP5534-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics and a 405nm LED this EVM (...)
Features
  • Complete DLP5534-Q1 electronic subsystem
  • Runs off a single +12V DC power rail
  • HDMI and OpenLDI video inputs
  • Windows GUI for configuration and control
OPTICAL MODULES Download
document-generic User guide
$6,499.00
Description
The DLP5530PGUQ1EVM evaluation module (EVM) is an automotive projector designed to support high performance augmented reality head-up display (AR-HUD) picture generation units (PGU). The DLP5530PGUQ1EVM speeds up development and reduces time to market by providing a high performance projector (...)
Features
  • 1152 x 576 resolution
  • Up to 200 lumens light output
  • Q8WP RGB LEDs
  • 125% NTSC color gamut
  • >5000:1 dimming range
  • 1800:1 contrast ratio (FoFo)
  • HDMI and OpenLDI video inputs
OPTICAL MODULES Download
document-generic User guide
$6,499.00
Description
The DLP5530PROJQ1EVM evaluation module (EVM) is an automotive projector designed to support interior automotive display applications. The DLP5530PROJQ1EVM speeds up development and reduces time to market by providing a high performance projector solution complete with optics, LED light sources, and (...)
Features
  • 1152 x 576 resolution
  • Up to 200 lumens light output
  • Q8WP RGB LEDs
  • Adjustable throw distance: 355 to 635mm
  • 125% NTSC color gamut
  • 1800:1 contrast ratio (FoFo)
  • HDMI and OpenLDI video inputs
OPTICAL MODULES Download
document-generic User guide
$6,499.00
Description
The DLP5530PROJTGQ1EVM evaluation module (EVM) is an automotive projector designed to support interior automotive display applications that require narrow bandwidth LEDs such as holographic optical elements (HOE) based displays. The DLP5530PROJTGQ1EVM speeds up development and reduces time to market (...)
Features
  • 1152 x 576 resolution
  • > 100 lumens light outputt
  • Q8WP RGB LEDs
  • Adjustable throw distance: 355 to 635mm
  • 125% NTSC color gamut
  • 1800:1 contrast ratio (FoFo)
  • HDMI and OpenLDI video inputs
OPTICAL MODULES Download
document-generic User guide
$6,999.00
Description
The DLP5531-Q1 Light Engine Evaluation Module (EVM) allows for evaluation of the DLP5531-Q1 Chipset. This module brings together a set of components including the DLP5531-Q1, the DLPC230-Q1, TPS99000-Q1 and an optical module/light engine to provide a system for evaluation of high resolution (...)
Features
  • Production-ready optical module from Sekonix included for accelerated prototype development and out-of-box image performance testing
  • Integrated Electronics Evaluation Kit including DLP5531-Q1, DLPC230-Q1, and TPS99000-Q1 DLP Automotive Chipset Components
  • Pre-configured Embedded SW for easy setup and (...)
OPTICAL MODULES Download
document-generic User guide
$4,999.00
Description
The DLP5534PROJQ1EVM evaluation module (EVM) is an automotive projector designed to support 405nm transparent window displays embedded with phosphor films. The DLP5534PROJQ1EVM speeds up development and reduces time to market by providing a high performance projector solution complete with optics (...)
Features
  • 1152 x 576 resolution
  • 2.7W optical output power
  • CBM-25X-UV LED
  • Adjustable throw distance: 300 to 900mm
  • 950:1 contrast ratio (FoFo)
  • HDMI and OpenLDI video inputs

Software development

SUPPORT SOFTWARE Download
DLPC110.ZIP (11292 KB)

Design tools & simulation

CALCULATION TOOLS Download
DLPC112C.ZIP (352 KB)
CALCULATION TOOLS Download
DLPC113.ZIP (425 KB)
DESIGN TOOLS Download
AR HUD lumen budget estimation calculator
DLP-HUD-LUMEN-CALC — This Excel calculator provides a starting point for estimating overall lumen requirements for the picture generation unit (PGU) in an augmented reality head-up display (AR HUD). This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size (...)
Features
  • Standard HUD input parameters
  • Configurable estimation settings
  • Brightness requirement output in lumens
DESIGN TOOLS Download
AR HUD Volume Estimation Calculator
DLP-HUD-VOLUME-CALC — This Excel calculator provides a starting point for estimating overall volume for an augmented reality head-up display. This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. The calculator uses these inputs to produce an estimated (...)
Features
  • Standard HUD input parameters
  • Configurable estimation settings
  • Volume estimation output in liters

Reference designs

REFERENCE DESIGNS Download
DLP® auto headlight reference design
TIDA-080007 — This reference design details the design of a control board for the DLP5531-Q1 DMD. The DLP5531-Q1 DMD is a spatial light modulator with over 1.3 million pixels that can steer light to create digitally controlled illumination distributions. The design shows a simplified power architecture with a (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
BGA (ZDQ) 324 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos