DLPC3439CZEZ

ACTIVE

DLP® display controller for DLP4710 (0.47 1080p) DMD | ZEZ | 201 | -30 to 85

Same as: DLPC3439CZEZ.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168Hrs
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZEZ) | 201
Operating temperature range (°C) -30 to 85
Package qty | Carrier 119 | BULK

Features for the DLPC3439

  • Display controller for DLP4710 (.47 1080p) DMD
    • Two DLPC3439 controllers drive the DLP4710 DMD
    • Supports input image sizes up to 1080p
    • Low-power DMD interface with interface training
  • Input frame rates Up to 120 Hz (60 Hz at 1080p resolution)
  • Pixel data processing:
    • IntelliBright™ suite of image processing algorithms
      • Content adaptive illumination control (CAIC)
      • Local area brightness boost (LABB)
    • Image resizing (scaling)
    • Color coordinate adjustment
    • Programmable degamma
    • Active power management processing
    • Color space conversion
    • 4:2:2 to 4:4:4 chroma interpolation
  • 24-Bit, input pixel interface support:
    • Parallel Interface Protocol
    • Pixel clock up to 155 MHz
    • Multiple input pixel data format options
  • External flash support
  • Auto DMD parking at power down
  • Embedded frame memory (eDRAM)
  • System features:
    • I2C control of device configuration
    • Programmable splash screens
    • Programmable LED current control
    • One frame latency
  • Pair with DLPA3000 or DLPA3005 PMIC (power management integrated circuit) and LED driver

Description for the DLPC3439

The DLPC3439 digital controller, part of the DLP4710 (.47 1080p) chipset, supports reliable operation of the DLP4710 digital micromirror device (DMD). The DLPC3439 controller provides a convenient, multifunctional interface between system electronics and the DMD, enabling small form factor, low power, and high resolution full HD displays.

Visit the getting started with TI DLP Pico™ display technology page, and view the programmer’s guide to learn how to get started.

The chipsets include established resources to help the user accelerate the design cycle, which includeproduction ready optical modules, optical module manufacturers, and design houses.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more