Top

Product details

Parameters

Illumination wavelength range (nm) Chipset family DLP2010, DLP2010NIR, DLPC3470, DLPA2005 Pattern rate, binary (Max) (Hz) 2000 Component type Display and Light Controller Number of triggers (Input / Output) 1 / 2 Display resolution (Max) WVGA (854x480) Pattern rate, 8-bit (Max) (Hz) 360 Micromirror array orientation open-in-new Find other High-speed visible chipsets

Package | Pins | Size

NFBGA (ZEZ) 201 169 mm² 13 x 13 open-in-new Find other High-speed visible chipsets

Features

  • Display and Light Controller for DLP2010 and DLP2010NIR (0.2 WVGA) TRP DMD
  • Display Features
    • Supports Input Image Sizes up to 720p
    • Input Frame Rates to 120 Hz (2D and 3D)
    • 24-Bit, Input Pixel Interface Support:
      • Parallel or BT656, Interface Protocols
      • Pixel Clock up to 150 MHz
    • Image Processing - IntelliBright™ Algorithms , Image Resizing, 1D Keystone, CCA, Programmable Degamma
  • Light Control Features:
    • Pattern display optimized for machine vision and digital exposure
    • Flexible internal (1D) and external (2D) pattern streaming modes
      • Programmable exposure times
      • High speed pattern rates up to 2500 Hz (1-bit) and 360Hz (8-bit)
    • Programmable 2D Static Patterns via Splash
    • Internal Pattern streaming mode enables simplified system design
      • Eliminates the need for Video interface
      • Store >1000 patterns in the flash memory
    • Flexible trigger signals for camera/sensor synchronization
      • One configurable input trigger
      • Two configurable output triggers
  • System Features:
    • I2C Control of Device Configuration
    • Programmable Splash Screens
    • Programmable LED Current Control
    • Auto DMD Parking at Power Down

All trademarks are the property of their respective owners.

open-in-new Find other High-speed visible chipsets

Description

The DLPC3470 display and light controller supports reliable operation of the DLP2010/DLP2010NIR digital micromirror device (DMD) for video display and light control applications. The DLPC3470 controller provides a convenient interface between user electronics and the DMD to display video and steer light patterns with high speed, precision, and efficiency.

open-in-new Find other High-speed visible chipsets
Download

Technical documentation

= Top documentation for this product selected by TI
No results found. Please clear your search and try again. View all 7
Type Title Date
* Datasheet DLPC3470 Display and Light Controller datasheet (Rev. B) May 10, 2019
* User guides DLPC3470 and DLPC3478 Software Programmer's Guide (Rev. A) Apr. 26, 2019
User guides DLP Display and Light Control EVM GUI Tool User Guide (Rev. A) Sep. 24, 2019
User guides DLPC34xx Controller API User's Guide Jul. 30, 2019
User guides DLP2010 Light Control EVM User’s Guide (Rev. B) Dec. 30, 2018
White papers High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A) Sep. 25, 2018
Technical articles Capture, imagine, create: Enabling highly-accurate desktop 3D printing and portable 3D scanning with new DLP Pico chipsets Jul. 10, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Hardware development

EVALUATION BOARDS Download
document-generic User guide
Description
The DLP® 2010 Light Control evaluation module (EVM) is an easy-to-use evaluation platform for a wide variety of industrial applications, supporting two configurable input triggers and one configurable output trigger to allow convenient synchronization with cameras, sensors, or other peripheral (...)
Features
  • DLP2010, DLP .2 WVGA DMD
  • DLPC3470, Digital Controller for the DLP2010 DMD 
  • DLPA2005, PMIC/LED Driver for the DLP2010 DMD and DLPC3470 controller 
  • Production ready RGB LED optical engine from Asia Optical 
  • DLP2010, DLPC3470 Configuration and Support Firmware
EVALUATION BOARDS Download
Description
The Benano C2100 module is a great evaluation platform to develop high resolution structured light based 3D scanning applications. This module uses DLP2010 DMD and DLPC3470 display and light controller to enable a affordable, small form factor 3D scanner. The module provides end user with high (...)

Software development

APPLICATION SOFTWARE & FRAMEWORKS Download
DLP® Controller API
DLPC-API — The DLP® Pico™ Display and Light Control API (DLPC-API) is an API (application programming interface) intended to control the DLPC34xx chipset. The DLPC34xx chipset is composed of the DLPC34xx controller, an associated DMD, and an associated PMIC. The API only explicitly supports the DMDs (...)

Design tools & simulation

SIMULATION MODELS Download
DLPM017.ZIP (792 KB) - IBIS Model

Reference designs

REFERENCE DESIGNS Download
Small Form-factor Structured Light Pattern Generator Reference Design for Portable 3D Scanners
TIDA-080001 — This ultra-low-cost 3D scanning reference design enables faster development of portable 3D scanner and machine vision applications using structured light triangulation technique where DLP® technology is used to project highly flexible patterns on an object. This TI Design uses the DLP® (...)
document-generic Schematic document-generic User guide

CAD/CAE symbols

Package Pins Download
NFBGA (ZEZ) 201 View options

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Related videos