DLPC350ZFF

ACTIVE

DLP® controller for DLP4500 and DLP4500NIR digital micromirror devices (DMDs) | ZFF | 419 | 0 to 105

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow -
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PBGA (ZFF) | 419
Operating temperature range (°C) 0 to 105
Package qty | Carrier 10 | BULK

Features for the DLPC350

  • Required for reliable operation of the DLP4500 and DLP4500NIR DMDs
  • High-speed pattern display mode
    • 1-Bit binary pattern rates to 4225 Hz
    • 8-Bit grayscale pattern rates to 120 Hz
    • 1-to-1 input mapping to micromirrors
    • Multiple bit depths and LEDs in pattern sequences
  • Easy synchronization with cameras and sensors
    • Two configurable input triggers
    • Two configurable output triggers
  • 14 fully programmable GPIO signals
  • 64 Mb internal RAM
    • Stores up to 48 1-bit patterns
    • No external volatile memory required
  • Supports up to 32 MB external parallel flash for increased pattern storage
  • Multiple configuration interfaces
    • One USB V1.1 slave port
    • Two I2C ports
    • LED PWM generators
  • Video display mode of operation
    • 10- to 120-Hz full color frame rates
    • YUV, YCrCb, or RGB input data formats
  • Integrated micromirror drivers
  • Integrated clock generation

Description for the DLPC350

The DLPC350 digital controller is required for reliable operation of the DLP4500 or DLP4500NIR digital micromirror device (DMD). The DLPC350 controller provides a convenient, multi-functional interface between user electronics and the DMD, enabling high-speed pattern rates, along with LED control and data formatting for multiple input formats.

The DLPC350 controller provides input and output trigger signals for synchronizing displayed patterns with a camera, sensor, or other peripherals. The controller enables integration into small-form-factor and low-cost light steering applications. Applications include 3D scanning or metrology systems, spectrometers, interactive displays, chemical analyzers, medical instruments, and other end equipment that requires spatial light modulation (light steering and patterning).

The DLPC350 controller is the data formatting and DMD controlling ASIC for either the visible or near-infrared (NIR) version of the DLP4500. For further details, please see the DLPR350 firmware homepage, the DLP4500 data sheet, and the DLP4500NIR data sheet.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more