DLPC4420ZPC

ACTIVE

DLP® display controller for 4K UHD DMD | ZPC | 516 | 0 to 55

open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow -
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PBGA (ZPC) | 516
Operating temperature range (°C) 0 to 55
Package qty | Carrier 40 | JEDEC TRAY (5+1)

Features for the DLPC4420

  • Dual DLP controller support for up to 4K ultra high definition (UHD) resolution display using digital micromirror devices (DMD):
    • Up to 4K at 60 Hz
    • Up to 1080p at 240 Hz
    • Up to 1080p at 120 Hz (3D)
  • Provides single 30-bit or dual 60-bit input pixel interface:
    • RGB data format
    • 8, 9, or 10 bits per color
    • Pixel clock up to 600 MHz in dual 30-bit mode on dual controllers
  • High-speed, low voltage differential signaling (LVDS) DMD interface
  • 150-MHz ARM946™ microprocessor
  • Microprocessor peripherals
    • Programmable pulse-width modulation (PWM) and capture timers
    • Three I2C ports, three UART ports and three SSP ports
    • One USB 1.1 secondary port
  • Image processing
    • Multiple image processing algorithms
    • Frame rate conversion
    • Color coordinate adjustment
    • Programmable color space conversion
    • Programmable degamma and splash
    • Integrated support for 3-D display
    • 1-D keystone correction
  • Integrated clock generation circuitry
    • Operates on a single 20-MHz crystal
    • Integrated spread spectrum clocking
  • External memory support
    • Parallel flash for microprocessor and PWM sequence
  • 516-pin plastic ball grid array package
  • Supports LED and laser hybrid illuminations

Description for the DLPC4420

The DLPC4420 is a digital display controller for the DLP display chipset. The chipset comprises the DLPC4420 display controller, the DLP digital micromirror device (DMD), the DLPA100controller power management device, and the DLPA300DMD micromirror driver (refer to the DMD data sheet). This solution is a great fit for display systems that require high resolution, high brightness, and system simplicity. To ensure reliable operation, the DLPC4420 display controller must always be used with a DLP DMD and respective DLP power management devices.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more