DLP® display controller for DLP470TP (0.47 4K UHD) DMD
Product details
Parameters
Package | Pins | Size
Features
- Dual DLP controller support for up to 4K ultra high definition (UHD) resolution display using DLP470TP digital micromirror device (DMD)
- Up to 4K at 60 Hz
- Up to 240 Hz at 1080p
- Up to 120 Hz (3D) at 1080p
- Provides one 60-bit input pixel interface:
- RGB data format
- 10 Bits per color
- Pixel clock support up to 160 MHz for 60-bit
- High-speed, low-voltage differential signaling (LVDS) DMD interface
- Microprocessor peripherals
- Three I2C ports, one UART port and one SSP port
- One USB 1.1 slave port
- Image processing
- Multiple image processing algorithms
- Frame rate conversion
- Color coordinate adjustment
- Programmable color space conversion
- Programmable degamma and splash
- Integrated support for 3-D display
- 1-D keystone correction
- Integrated clock generation circuitry
- Operates on a single 20-MHz crystal
- Integrated spread spectrum clocking
- External memory support
- Parallel flash for microprocessor and PWM sequence
- 516-pin plastic ball grid array package
- Supports LED systems
All trademarks are the property of their respective owners.
Description
The DLPC6421 is a digital display controller for the DLP 4K UHD display chipset. The two DLPC6421 display controllers, together with the DLP470TP DMD and DLPA3005 power management comprise the chipset. This solution is a great fit for display systems that require high resolution and high brightness in a small form factor. To ensure reliable operation, the DLPC6421 display controller must always be used with the DLP470TP DMD and the DLPA3005 power management integrated circuit.
Technical documentation
Type | Title | Date | |
---|---|---|---|
* | Datasheet | DLPC6421DLP Display Controller datasheet (Rev. B) | Oct. 01, 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.Design tools & simulation
CAD/CAE symbols
Package | Pins | Download |
---|---|---|
BGA (ZPC) | 516 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.