DLPC6422ZPC

ACTIVE

DLP controller for 0.78in high efficiency pixel (HEP) UV DMD | ZPC | 516 | 0 to 55

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PBGA (ZPC) | 516
Operating temperature range (°C) 0 to 55
Package qty | Carrier 40 | JEDEC TRAY (5+1)

Features for the DLPC6422

  • Digital controller for DLP78TUV (.78 inch 8.3-megapixel) DMD
    • Dual controller Up to 4K at 60Hz
    • Single controller Up to 1080p at 120Hz
    Provides a single 30-bit or dual 60-bit input pixel interface:
    • YUV, YCrCb, RGB data format
    • RGB data format
    • 8, 9, or 10 bits per color
    • Pixel clock up to 320MHz in dual 30-bit mode on a single controller
    • Pixel clock up to 600MHz in dual 30-bit mode on dual controllers
  • High-speed, low-voltage differential signaling (LVDS) DMD interface
  • 150MHz ARM946™ microprocessor
  • Microprocessor peripherals
    • Programmable pulse-width modulation (PWM) and capture timers
    • Three I2C ports, three UART ports, and three SSP ports
    • One USB 1.1 secondary port
  • Image processing
    • Multiple image processing algorithms
    • Frame rate conversion
    • Color coordinate adjustment
    • Programmable color space conversion
    • Programmable degamma and splash
  • Integrated clock generation circuitry
    • Operates on a single 20MHz crystal
    • Integrated spread spectrum clocking
  • External memory support
    • Parallel flash for microprocessor and PWM sequence
  • 516-pin plastic ball grid array package
  • Supports LED and laser hybrid illuminations

Description for the DLPC6422

The DLPC6422 is a digital light controller for the DLP imaging chipset. The chipset comprises the DLPC6422 light controller, the DLP digital micromirror device (DMD) DLP78TUV, the DLPA100 power management device, and the DLPA300 DMD micromirror driver (refer to the DMD data sheet). This system is a great fit for DLP 3D Print and other imaging applications that require high speed, high resolution, UV wavelength, high light throughput, and a robust system. For reliable operation, the DLPC6422 light controller must always be used with a DLP DMD DLP78TUV and respective DLP power management devices.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more