DLPC7540ZDC

ACTIVE

DLP® display controller for 4K UHD and 1080p DMD | ZDC | 676 | 0 to 55

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow -
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins PBGA (ZDC) | 676
Operating temperature range (°C) 0 to 55
Package qty | Carrier 27 | JEDEC TRAY (10+1)

Features for the DLPC7540

  • DLPC7540 controller using DLP471TE, DLP471NE, DLP650TE or DLP651NE digital micromirror device (DMD) supports
    • Up to 4K UHD at 60 Hz
    • Up to 1080p at 240 Hz (2D) and 120 Hz (3D)
  • Provides single V-by-One HS video input port with one, two, four, or eight lanes
    • Up to 600 MHz Pixel clock support
    • Up to 3.0 Gbps input transmission rate
  • Two OpenLDI (FPD-Link I) video input ports with 6-lanes (5 data) per port
  • Input formats supported
    • RGB, YCbCr and ICtCp
    • 4:4:4, 4:2:2, 4:2:0
  • Internal Arm Cortex-R4F processor with FPU
    • 88 configurable GPIOs
    • Programmable PWM generator
    • Programmable capture and delay timers
    • USB 2.0 high-speed OTG controller
    • SPI primary/secondary controllers
    • I2C primary/secondary controllers
    • UART and interrupt controllers
  • Warping engine
    • Improved 1D, 2D and 3D keystone correction
    • Optical distortion correction (radial and lateral color distortion e.g. for short throw )
    • Warping (multi-point manual warp and full warp map access 62x32 points)
    • Blending (manual blending and full bleding map access 63x32 points)
  • Additional image processing
    • DynamicBlack
    • TI DLP BrilliantColor™
    • HDR10 (PQ and HLG) support
    • Frame rate conversion
    • Color coordinate adjustment
    • White color temperature adjustment
    • Programmable degamma
    • Spatial-temporal multiplexing
    • Integrated support for 3-D display
  • Splash screen display and capture
  • Integrated 2G-bit frame memory eliminates need for external high-speed memory
  • External memory support
    • Parallel flash for µP and PWM sequences
    • Secondary flash for Splash Capture, Warping
  • System control
    • DMD power and reset driver control
    • DMD horizontal and vertical image flip
  • JTAG boundary scan test support
  • LED, RGB Laser and Laser Phosphor illuminations

Description for the DLPC7540

The DLPC7540 is a digital display controller for the 4K UHD and 1080p display chipsets, which comprises of DLPC7540 controller, DLP471TE, DLP471NE, DLP650TE or DLP651NE DMDs and DLPA100 Power and Motor driver. This solution targets display systems that require high resolution and high brightness in a small form factor. To ensure reliable operation, the DLPC7540 controller must always be used with the DLP471TE, DLP471NE, DLP650TE or DLP651NE DMDs and the DLPA100 power management integrated circuit in each application.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more